Technical data
| Product Features | |
|---|---|
| Cavity | ISO7368 BA-06-2-A |
| Qmax valves [l/min] | 600 |
| Product family | L-CEE 16 KEGEL E |
| Nominal size | 16 |
| Pmax [bar] | 420 |
| Sealing material | NBR |
| M20003657 | L |
| M20003659 | X |
| M20003658 | E |
| M20003660 | 1 |
| M20003677 | E,F |
| M20003678 | - |
| M20003679 | 0 |
| M20003680 | 0 |
| M20003636 | 0 |
| M20003637 | 0 |
| M20003638 | 0 |
| M20003639 | 0 |
| M20003640 | 0 |
| Design | Cartridge valves (logic) |
| M20003676 | 27 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.