Technical data
| Product Features | |
|---|---|
| Cavity | ISO7368 08-3-1-16 |
| Product family | LD-CCE .. 1WDB |
| Nominal size | 25 |
| Pmax [bar] | 420 |
| Sealing material | NBR |
| M20003657 | LD |
| M20003659 | 1WDB |
| M20003658 | X |
| M20003660 | - |
| M20003677 | X |
| M20003678 | 0 |
| M20003679 | 2 |
| M20003680 | 6 |
| M20003636 | 0 |
| M20003637 | 6 |
| M20003638 | 6 |
| M20003639 | 0 |
| M20003640 | 6 |
| Design | Cartridge valves (logic) |
| M20003676 | 0 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.