LVH-F-140-CV-BR-FA
Material number
4575206
Technical data
| Product Features | |
|---|---|
| Supplementary details | Without |
| Clogging indicator | Connection block |
| Sealing material | F |
| Hydraulic connection | DIN DN 100 |
| Pressure range | 10 |
| Version | Vertical |
| Housing material | Carbon steel |
| Size (no. of elements) | 1 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.