Umbausatz Safety-Ausf. CTU 1X0X-M-U-Z
Material number
4908166
Technical data
| Product Features | |
|---|---|
| Standard | EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN 1127-1:2019 |
| Size CTU | 0 = h=300, b=800, t=400mm |
| Supply voltage | M = 230 VAC, 50/60 Hz |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
CTU1x50 Rebuilding Kit RM1/RM3 Installation instructions
Operating/maintenance instructions
DE, EN
PCS2000 Processfluid Concentration Sensor - Coolant applications
Product brochure
EN