HFS 2531-1S-02,0-07,0-7-B-0-A00
Material number
926364
Technical data
| Product Features | |
|---|---|
| Fluid | Water |
| Measuring principle | Float |
| Switching range min value | 2 |
| Switching range max. value | 7 |
| Accuracy | 10% |
| Switching contacts | 1 NO contact |
| Mechanical connection | G 1/2" |
| Electrical connection | Cable |
| Housing material | Brass, nickel-plated |
| Display | Without display |
| Approvals and certificates | ATEX |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
HFS 2500 Flow Switch for water / water-based media ATEX: Ex mb / Ex tb
Product brochure
EN