HIT 1508-F12-X-180-Y-90-1-000
Material number
927042
Technical data
| Product Features | |
|---|---|
| Housing material | Aluminium |
| Measuring range of secondary axis | 90 |
| Measuring range of primary axis | 180 |
| Secondary axis (slope lateral) | Y-axis |
| Primary axis (slope long) | X-axis |
| Number of inclination axes | 2 |
| Output signal | J1939 |
| Additional CAN bushing | No |
| Connection type, electrical | M12x1, 5-pole |
| Resolution | 0,01 |
| Accuracy | 0,20 |
| Movement compensation | Yes |
| Approvals and certificates | UL, ECE |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.