HNS 3126-F31-0370-000
Material number
927383
Technical data
| Product Features | |
|---|---|
| Display | Yes |
| Measuring principle | Magnetostrictive |
| Rod length [mm] | 370 |
| Measuring range [mm] | 298 |
| Switching outputs | 1 |
| Additional interface | IO-Link |
| Mechanical connection | G3/4 A DIN 3852 / external |
| Electrical connection | M12x1, 4-pole |
| Integrated temperature sensor | Yes |
| Approvals and certificates | UL approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.