HPT 1746S-F31-0400-000
Material number
927677
Technical data
| Product Features | |
|---|---|
| Type of pressure | Relative |
| Pressure unit | BAR |
| Pressure range min value | 0.000000 |
| Pressure range max value | 400 |
| Accuracy | 0.50% max = 0.25% typ. |
| Output signal | IO-Link |
| Mechanical connection | G1/4 A ISO 1179-2 / external |
| Electrical connection | M12x1 / 4p |
| Additional electr. output | No |
| Approval | ECE type approval (E13 car) |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
HPT 1400S/1700S IO-Link User manual D/E
Operating/maintenance instructions
DE, EN
HPT 1400/1700/1400S/1700S IO-Link Compact instructions D/E
Operating/maintenance instructions
DE, EN