HIT 1008-F13-Z-180-Y-90-1-S2PD-2-000
Material number
927686
Technical data
| Product Features | |
|---|---|
| Movement compensation | No |
| Accuracy | 0,20 |
| Resolution | 0,01 |
| Output signal | CANopen Safety |
| Connection type, electrical | M12x1, 5-pole |
| Additional CAN bushing | Yes |
| Number of inclination axes | 2 |
| Primary axis (slope long) | Z-axis |
| Secondary axis (slope lateral) | Y-axis |
| Measuring range of primary axis | 180 |
| Measuring range of secondary axis | 90 |
| Housing material | Aluminium |
| Approvals and certificates | SIL 2, PL D, Cat 2, UL, ECE |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
HIT 1000/1500 CANopen Safety User manual D/E
Operating/maintenance instructions
DE, EN
HIT 1000/1500 CANopen Safety Protocol description E
Operating/maintenance instructions
EN
HIT 1000/1500 CANopen Safety Safety manual E
Operating/maintenance instructions
EN