HFS 2516-1S-00,1-00,6-7-B-0-000
Material number
927926
Technical data
| Product Features | |
|---|---|
| Fluid | Water |
| Measuring principle | Float |
| Switching range max. value | 0.6 |
| Accuracy | 10% |
| Switching contacts | 1 NO contact |
| Mechanical connection | G 1/4" |
| Electrical connection | M12x1 / 4p |
| Housing material | Brass, nickel-plated |
| Display | Without display |
| Approvals and certificates | No |
| Flow rate max value | 0.6 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
HFS 250/2500 Operating instructions D/E
Operating/maintenance instructions
DE, EN