The store will not work correctly in the case when cookies are disabled.
HIT 1508-F12-X-060-Y-60-1-000
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Housing material |
Aluminium |
Measuring range of secondary axis |
60 |
Measuring range of primary axis |
60 |
Secondary axis (slope lateral) |
Y-axis |
Primary axis (slope long) |
X-axis |
Number of inclination axes |
2 |
Output signal |
J1939 |
Additional CAN bushing |
Yes |
Electrical connection |
8 |
Resolution |
0,01 |
Accuracy |
0,20 |
Movement compensation |
Yes |
Approvals and certificates |
UL, ECE |