HFS 2511-1S-00,6-05,0-6-S-1-A00
Material number
928947
Technical data
| Product Features | |
|---|---|
| Fluid | Water |
| Measuring principle | Float |
| Switching range max. value | 5 |
| Accuracy | 5% |
| Switching contacts | 1 NO contact |
| Mechanical connection | G 1/4" |
| Electrical connection | Cable |
| Housing material | Stainless steel |
| Display | With display |
| Approvals and certificates | ATEX |
| Flow rate max value | 5 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
HFS 2500 Flow Switch for water / water-based media ATEX: Ex mb / Ex tb
Product brochure
EN