Technical data
Housing material | Aluminium |
---|---|
Measuring range of secondary axis | 90 |
Measuring range of primary axis | 180 |
Secondary axis (slope lateral) | X-axis |
Primary axis (slope long) | Z-axis |
Number of inclination axes | 2 |
Output signal | CANopen Safety |
Additional CAN bushing | Yes |
Electrical connection | 8 |
Resolution | 0,01 |
Accuracy | 0,20 |
Movement compensation | Yes |
Approvals and certificates | SIL 2, PL D, Cat 3, UL, ECE |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

EDS 929140 HIT 1508 F13 Z 180 X 90 1
Software
EN
(0.08 MB)

EDS_929140_HIT 1508-F13-Z-180-X-90-1-...
Software
EN
(0.08 MB)