HFT 2118-BC-0001-0004-7-B-0-000
Material number
930677
Technical data
| Product Features | |
|---|---|
| Fluid | Oil |
| Measuring principle | Float |
| Flow rate min value | 0.000000 |
| Flow rate max value | 4 |
| Accuracy | 10% |
| Output signal | 0 to 10V + 4 to 20mA (3 conductors) |
| Mechanical connection | G 1/4" |
| Electrical connection | M12x1 / 5p |
| Housing material | Brass |
| Display | Without display |
| Additional gauge ports | No |
| Approval | None |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.