BDE – breather dryer

Material number
GP_1000187906
learn more ...
Grouped product items
Material-No. Type Code Price Quantity
1299637 BDE 400 G 2 W 1.0 /-RV0.003

Technical data

Go to Print Version
1299638 BDE 400 N 2 W 1.0 /-RV0.003

Technical data

Go to Print Version
1299654 BDE 400 X 2 W 0.0

Technical data

Downloads

3D CAD models can be found in the product tree at the according products
Category
Language
Search documents and data sheets here
Go to Print Version
1299657 BDE 400 F 2 W 1.0 /-RV0.003

Technical data

Go to Print Version
1300849 BDE 400 F 2 W 1.0

Technical data

Technical drawing
Technical drawing

Downloads

3D CAD models can be found in the product tree at the according products
Category
Language
Search documents and data sheets here
Go to Print Version
1300850 BDE 400 G 2 W 1.0

Technical data

Technical drawing
Technical drawing

Downloads

3D CAD models can be found in the product tree at the according products
Category
Language
Search documents and data sheets here
Go to Print Version
1300851 BDE 400 N 2 W 1.0

Technical data

Technical drawing
Technical drawing

Downloads

3D CAD models can be found in the product tree at the according products
Category
Language
Search documents and data sheets here
Go to Print Version
1300852 BDE 400 S 2 W 1.0

Technical data

Technical drawing
Technical drawing

Downloads

3D CAD models can be found in the product tree at the according products
Category
Language
Search documents and data sheets here
Go to Print Version
1307838 BDE 400 F 2 W 1.0 /-ELF

Technical data

Technical drawing
Technical drawing

Downloads

3D CAD models can be found in the product tree at the according products
Category
Language
Search documents and data sheets here
Go to Print Version
1307988 BDE 400 F 2 UBM 1.0 /-ELF

Technical data

Technical drawing
Technical drawing
Go to Print Version
1310333 BDE 400 G 2 UBM 1.0 /-RV0.003

Technical data

Technical drawing
Technical drawing
Go to Print Version
1310335 BDE 400 G 2 UBM 1.0

Technical data

Technical drawing
Technical drawing

Downloads

3D CAD models can be found in the product tree at the according products
Category
Language
Search documents and data sheets here
Go to Print Version
1313364 BDE 400 G 2 W 2.0

Technical data

Technical drawing
Technical drawing

Downloads

3D CAD models can be found in the product tree at the according products
Category
Language
Search documents and data sheets here
Go to Print Version
1315615 BDE 400 N 2 UBM 1.0 /-RV0.003

Technical data

Technical drawing
Technical drawing
Go to Print Version
1328371 BDE 400 M 2 W 1.0

Technical data

More Information
Part number 1328371
Model code_designation BDE 400 M 2 W 1.0
Express X1088
Filtration rating 2.00
Bypass X1077
Sealing material X1160
Category 1
Type X4247
Connection type X1040
Standard X1034
Modification number 0
Weight 2.30
Clogging indicator version W
Type code 1
Size 400
AD100018 50.000000
Flow rate max. (Qmax) 1000
Temperature from -30
Temperature to 100
Customer protection X944
Filter type BDE
Connection size M
Material of filter housing X748
Material of filter cartridge X758
Material of air filter material X766
Dimensioning, air flow rate, standard 400
Dimensioning, air flow rate, longer service life 1000
Dimensioning, air flow rate, very humid climate 1000
Optimum air flow rate 20
Drying capacity max., medium humidity 25
Drying capacity max., high humidity 15
Suction rate max. 150
Tank size max. 600
Tank size max. with stat. emptying 1000
Technical drawing
Technical drawing

Downloads

3D CAD models can be found in the product tree at the according products
Category
Language
Search documents and data sheets here
Go to Print Version
1299639 BDE 1000 N 2 W 1.0 /-RV0.003

Technical data

Go to Print Version
1299655 BDE 1000 X 2 W 0.0

Technical data

Downloads

3D CAD models can be found in the product tree at the according products
Category
Language
Search documents and data sheets here
Go to Print Version
1300132 BDE 1000 G 2 W 1.0 /-RV0.003

Technical data

Technical drawing
Technical drawing
Go to Print Version
1300418 BDE 1000 X 2 UBM 0.0

Technical data

Technical drawing
Technical drawing

Downloads

3D CAD models can be found in the product tree at the according products
Category
Language
Search documents and data sheets here
Go to Print Version
1300853 BDE 1000 G 2 W 1.0

Technical data

Technical drawing
Technical drawing

Downloads

3D CAD models can be found in the product tree at the according products
Category
Language
Search documents and data sheets here
Go to Print Version
Page

BDE – breather dryer