F+P-16

Material number
GP_1000188190
learn more ...
Filter Products
Availability
Show All Attributes
Grouped product items
Material-No. Type Code Price Quantity
2111799 F+P-16-20SR-6112+GSV6-10-CE/200

Technical data

More Information
Part number 2111799
Model code_designation F+P-16-20SR-6112+GSV6-10-CE/200
Preferred models X1027
Operating pressure max. 400
Nom. width (C+T) X1132
Technical drawing
Technical drawing
Go to Print Version
2113750 F+P-16-20SR-6112+GSV6-10-CE/240

Technical data

More Information
Part number 2113750
Model code_designation F+P-16-20SR-6112+GSV6-10-CE/240
Preferred models X1027
Operating pressure max. 400
Nom. width (C+T) X1132
Technical drawing
Technical drawing
Go to Print Version
2114907 F+P-16-20SR-6112+GSV6-10-CE/210

Technical data

More Information
Part number 2114907
Model code_designation F+P-16-20SR-6112+GSV6-10-CE/210
Preferred models X1027
Operating pressure max. 400
Nom. width (C+T) X1132
Technical drawing
Technical drawing
Go to Print Version
2117507 F+P-16-20SR-6112+GSV6-10-CE/330

Technical data

More Information
Part number 2117507
Model code_designation F+P-16-20SR-6112+GSV6-10-CE/330
Preferred models X1027
Operating pressure max. 400
Nom. width (C+T) X1132
Technical drawing
Technical drawing
Go to Print Version
2123696 F+P-16-20SR-6112+GSV6-10-CE/220

Technical data

More Information
Part number 2123696
Model code_designation F+P-16-20SR-6112+GSV6-10-CE/220
Preferred models X1027
Operating pressure max. 400
Nom. width (C+T) X1132
Technical drawing
Technical drawing
Go to Print Version
3118151 F+P-16-20SR-6112+GSV6-10-CE/315

Technical data

More Information
Part number 3118151
Model code_designation F+P-16-20SR-6112+GSV6-10-CE/315
Preferred models X1027
Operating pressure max. 400
Nom. width (C+T) X1132
Technical drawing
Technical drawing
Go to Print Version
850233 F+P-16-20SR-6112-12X-A

Technical data

More Information
Part number 850233
Model code_designation F+P-16-20SR-6112-12X-A
Express X1087
Preferred models X1027
Operating pressure max. 400
Nom. width (C+T) X1132
Technical drawing
Technical drawing

Downloads

3D CAD models can be found in the product tree at the according products
Category
Language
Search documents and data sheets here
Go to Print Version
Page
  • Products 1-7 of 7

F+P-16