3/2-way, direct acting

Material number
GP_1000188462
learn more ...
Product Search
Filter selection
Reset filter
Approval/test certificate
Select all Reset selection
Series CX
Select all Reset selection
Switching function CX
Select all Reset selection
Nominal pressure – CX
Select all Reset selection
Show more filters

3/2-way, direct acting


Grouped product items
CX04 -3/2-D/C-2/10/064/012/ 24V
Material-No. 3370864
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–64 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX03 -3/2-D/C-2/15/040/012/ 24V-M12
Material-No. 3371687
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–40 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX03 -3/2-D/C-2/20/040/114/ 24V
Material-No. 3401891
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–40 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX03 -3/2-D/C-2/25/040/034/ 24V
Material-No. 3403992
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–40 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX03 -3/2-D/O-2/25/040/114/230V
Material-No. 3409038
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX03 -3/2-D/C-2/10/040/014/ 24V-M12
Material-No. 3421229
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX03 -3/2-D/C-2/15/040/038/ 24V-M12
Material-No. 3421237
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–40 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX03 -3/2-D/C-2/20/040/012/ 24V-M12
Material-No. 3421238
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–40 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX03 -3/2-D/C-2/25/040/034/ 24V-M12
Material-No. 3421240
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–40 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX03 -3/2-D/C-2/25/040/100/ 24V-M12
Material-No. 3421241
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX03 -3/2-D/C-2/25/040/114/ 24V-M12
Material-No. 3421242
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX03 -3/2-D/C-2/25/040/112/ 24V-M12
Material-No. 3421243
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX04 -3/2-D/C-2/10/064/014/ 24V-M12
Material-No. 3421500
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–64 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX04 -3/2-D/C-2/15/064/038/ 24V-M12
Material-No. 3421501
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–64 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX04 -3/2-D/C-2/20/064/012/ 24V-M12
Material-No. 3421502
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–64 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX04 -3/2-D/C-2/25/064/034/ 24V-M12
Material-No. 3421503
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–64 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX04 -3/2-D/C-2/25/064/100/ 24V-M12
Material-No. 3421504
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–64 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX04 -3/2-D/C-2/25/064/114/ 24V-M12
Material-No. 3421505
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–64 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX04 -3/2-D/C-2/25/064/112/ 24V-M12
Material-No. 3421506
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–64 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX03 -2/2-D/C-4/15/040/012/230V
Material-No. 3431910
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Page