3/2-way, pilot operated

Material number
GP_1000188466
learn more ...
Product Search
Filter selection
Reset filter
Approval/test certificate
Select all Reset selection
Series CX
Select all Reset selection
Switching function CX
Select all Reset selection
Nominal pressure – CX
Select all Reset selection
Show more filters

3/2-way, pilot operated


Grouped product items
CX07 -3/2-F/C-2/10/100/014/PV-24V-M12-DR
Material-No. 3421081
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -3/2-F/C-2/15/100/038/PV-24V-M12-DR
Material-No. 3421082
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -3/2-F/C-2/20/100/012/PV-24V-M12-DR
Material-No. 3421083
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -3/2-F/C-2/25/100/100/PV-24V-M12-DR
Material-No. 3421085
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -3/2-F/C-2/25/100/114/PV-24V-M12-DR
Material-No. 3421086
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -3/2-F/C-2/10/100/014
Material-No. 3421159
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -3/2-F/C-2/15/100/038
Material-No. 3421161
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -3/2-F/C-2/20/100/012
Material-No. 3421162
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -3/2-F/C-2/25/100/034
Material-No. 3421163
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -3/2-F/C-2/25/100/100
Material-No. 3421164
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -3/2-F/C-2/25/100/114
Material-No. 3421175
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -3/2-F/C-2/25/100/112
Material-No. 3421176
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -2/2-F/C-2/20/120/012
Material-No. 3422386
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -2/2-F/C-2/20/120/100
Material-No. 3438998
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -3/2-F/C-2/10/100/038
Material-No. 3439167
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -3/2-F/C-2/10/100/012
Material-No. 3439168
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -3/2-F/C-2/15/100/012
Material-No. 3439170
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -3/2-F/C-2/15/100/034
Material-No. 3439173
Approval/test certificate:
No approval
Series CX:
3/2-way
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -3/2-F/C-2/20/100/034
Material-No. 3439185
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX07 -3/2-F/C-2/20/100/100
Material-No. 3439186
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Page