Search results for: 'HSS 210'
4
Results
in category
Products
98.09775
Product category
Applications in explosive atmospheres<ul><li>For oils/viscous fluids</li><li>Intrinsically safe design</li></ul>
Product category
<div>HYDAC ELECTRONIC offers a different of flow rate measuring transmitters and flow switches for recording the flow rate in machines and plants.</div><div><p>The flow rate measuring transmitter of the EVS 3000 series works in accordance with the turbine principle (recording the rpm of an impeller wheel rotating in the media flow). Depending on the version, additional connection openings for pressure and/or temperature transmitters are available. The flow switches/flow transmitters of the HFS 2000 / HFT 2000 series are based on the buoyancy transmitter measurement principle. Electronic flow rate transmitters for general applications:</p><ul><li>EVS 3100 (for oils/viscous fluids)<br /></li><li>EVS 3110 (for water-based media)</li><li>HFT 2100 (for oils/viscous fluids)<br /></li></ul><p> Electromechanical flow rate switches for general applications:</p><ul><li>HFS 2100 (for oils/viscous fluids)<br /></li><li>HFS 2500 (for water/water-based fluids)</li><li>HFS 250 (for water/water-based coolants)<br /></li></ul><p><br /> Electronic flow rate transmitters for applications in explosive atmospheres:</p><ul><li> HFT 3100 (flameproof enclosure)<br /></li><li>HFT 3110 (intrinsically safe design)</li></ul></div>
Product category
<div>In industry, level sensors are used for the most diverse tasks. In the main, sensors which are based on capacitive, magnetostrictive or ultrasonic measurement are used.<br /> HYDAC ELECTRONIC has level sensors for each of these measurement principles in its product range.<br /></div><div>Electronic level switches record the fluid level and output one or more switching signals in accordance with the presetting. As an option, the fluid level can also be permanently output as an analogue signal (4 .. 20 mA or 0 .. 10 V). </div>
0
Result
in category
Topics & Solutions
3
Results
in category
Downloads
HSS 210
English
(195 KB)
HSS 210 Speed Sensor
Product brochure
No details
English
(969 KB)
BA_HSS 210_DEF_2013-03-19
Operating/maintenance instructions
(402 KB)
Is your file not listed?
To our download & media center