HNS 3000

Material number
GP_1000189335
learn more ...
Product Search
Filter selection
Reset filter
Rod length [mm]
Select all Reset selection
Integrated temperature sensor
Select all Reset selection
Measuring principle
Select all Reset selection
Measuring range [mm]
Select all Reset selection
Show more filters

HNS 3000


Grouped product items
HNS 3226-2-0730-000
Material-No. 923432
Approvals and certificates:
UL approval
Rod length [mm]:
730
Integrated temperature sensor:
No
Display:
Yes
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HNS 3228-5-0370-000
Material-No. 923433
Approvals and certificates:
UL approval
Rod length [mm]:
370
Integrated temperature sensor:
No
Display:
Yes
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HNS 3226-F31-0250-000
Material-No. 923434
Approvals and certificates:
UL approval
Rod length [mm]:
250
Integrated temperature sensor:
No
Display:
Yes
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HNS 3226-F31-0410-000
Material-No. 923435
Approvals and certificates:
UL approval
Rod length [mm]:
410
Integrated temperature sensor:
No
Display:
Yes
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HNS 3128-5-0410-000
Material-No. 924194
Approvals and certificates:
UL approval
Rod length [mm]:
410
Integrated temperature sensor:
Yes
Display:
Yes
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HNS 3228-5-0410-000
Material-No. 924213
Approvals and certificates:
UL approval
Rod length [mm]:
410
Integrated temperature sensor:
No
Display:
Yes
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HNS 3126-3-0280-000
Material-No. 924253
Approvals and certificates:
UL approval
Rod length [mm]:
280
Integrated temperature sensor:
Yes
Display:
Yes
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HNS 3226-2-0250-000
Material-No. 924254
Approvals and certificates:
UL approval
Rod length [mm]:
250
Integrated temperature sensor:
No
Display:
Yes
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HNS 3226-3-0520-000
Material-No. 924255
Approvals and certificates:
UL approval
Rod length [mm]:
520
Integrated temperature sensor:
No
Display:
Yes
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HNS 3226-3-0730-000
Material-No. 924398
Approvals and certificates:
UL approval
Rod length [mm]:
730
Integrated temperature sensor:
No
Display:
Yes
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HNS 312P-8-0250-000
Material-No. 924399
Approvals and certificates:
UL approval
Rod length [mm]:
250
Integrated temperature sensor:
Yes
Display:
Yes
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HNS 312P-8-0280-000
Material-No. 924400
Approvals and certificates:
UL approval
Rod length [mm]:
280
Integrated temperature sensor:
Yes
Display:
Yes
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HNS 312P-8-0370-000
Material-No. 924405
Approvals and certificates:
UL approval
Rod length [mm]:
370
Integrated temperature sensor:
Yes
Display:
Yes
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HNS 312P-8-1400-000
Material-No. 924451
Approvals and certificates:
UL approval
Rod length [mm]:
1400
Integrated temperature sensor:
Yes
Display:
Yes
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HNS 3226-3-0250-000
Material-No. 924494
Approvals and certificates:
UL approval
Rod length [mm]:
250
Integrated temperature sensor:
No
Display:
Yes
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HNS 312P-8-0410-000
Material-No. 924516
Approvals and certificates:
UL approval
Rod length [mm]:
410
Integrated temperature sensor:
Yes
Display:
Yes
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HNS 3126-2-0250-000
Material-No. 924528
Approvals and certificates:
UL approval
Rod length [mm]:
250
Integrated temperature sensor:
Yes
Display:
Yes
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HNS 312P-8-0520-000
Material-No. 924538
Approvals and certificates:
UL approval
Rod length [mm]:
520
Integrated temperature sensor:
Yes
Display:
Yes
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HNS 3226-3-1500-000
Material-No. 924550
Approvals and certificates:
UL approval
Rod length [mm]:
1500
Integrated temperature sensor:
No
Display:
Yes
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HNS 3128-5-0370-000
Material-No. 924564
Approvals and certificates:
UL approval
Rod length [mm]:
370
Integrated temperature sensor:
Yes
Display:
Yes
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HNS 3100/3200 User manual D/E/F
Operating/maintenance instructions EN

(1.16 MB)

HNS 3100/3200 UL IO-Link User manual D/E
Operating/maintenance instructions EN

(3.05 MB)

HNS 3000 Level Switch
Product brochure EN

(0.82 MB)

HNS 3000 Level Switch IO-Link
Product brochure EN

(0.69 MB)