TFP 100

The TFP 100 temperature probe was developed primarily for tank installation. The PT 100 – measurement resistor in 4-conductor design can be attached directly to the HYDAC temperature switches ETS 3800, ETS 380 and ETS 1700. As a result of the standardised electrical connections, a linkage with other evaluation and control systems (e.g. PLC) can also be set up without difficulty. For adaptation to different applications and fluids, a nickel-plated brass installation sleeve which is pressure-resistant up to 10 bar is available as an accessory.
  • Version of the measurement switching as four-conductor switching
  • Easy to mount
  • Can be used universally
Material number
GP_1000189357
learn more ...
Product Search
Filter selection
Reset filter
Electrical connection
Select all Reset selection

TFP 100


Grouped product items
TFP 104-000
Material-No. 904696
Electrical connection:
Binder series 714 M18 / 4p
Probe length:
100
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
TFP 106-000
Material-No. 921330
Electrical connection:
M12x1 / 4p
Probe length:
100
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
TFP 100 Temperature Probe
Product brochure EN

(0.7 MB)