Search results for: 'Inline filters, single'
4
Results
in category
Products
Product category
Process magnet filter – ideal for use in industrial part washers<p><strong>Features</strong></p><ul><li class="libreak">Particle filters</li><li class="libreak">Applications with ferritic contaminations</li><li class="libreak">Available as single or double filter</li><li class="libreak">Return line filter upstream from tank</li><li class="libreak">Pre-separator for unloading other filters</li><li class="libreak">Bypass filter</li></ul><p><strong>Advantages</strong></p><ul><li class="libreak">Optimises filter performance of downstream filters, such as automatic or inline filters</li><li class="libreak">Stainless steel materials are ideally suited for use in industrial part washers</li><li class="libreak">Bar magnet can be removed easily without having to detach the filter from the pipe</li><li class="libreak">High magnetic field strength for effective retention of ferritic contamination</li><li class="libreak">Economical and environmentally friendly as not a consumable</li></ul>
Product category
Process inline filter – single or double filter<p><strong>Features</strong></p><ul><li class="libreak">Stainless steel inline filters for universal use</li><li class="libreak">Available as a reversible double filter for flow rates up to 3600 m3/h</li><li class="libreak">Separation of solid contamination from water-based media</li></ul><p><strong>Advantages</strong></p><ul><li class="libreak">High filtration performance</li><li class="libreak">Easy to operate</li><li class="libreak">Robust filter materials are ideally suited to long-term operation</li><li class="libreak">Regenerable or disposable filter elements possible as options</li><li class="libreak">Low operating costs</li><li class="libreak">Numerous equipment options</li></ul>
Product category
Process filter medium and high pressure – single and double filter<p><strong>Features</strong></p><ul><li class="libreak">Stainless steel inline filters for universal use</li><li class="libreak">Available as a reversible double filter for flow rates up to 8 m3/h</li><li class="libreak">Separation of solid particles from fluids</li></ul><p><strong>Advantages</strong></p><ul><li class="libreak">Optimum adaptation to the application thanks to different sizes, materials and seal materials</li><li class="libreak">Clogging monitoring by means of a clogging indicator attached to the filter:<br /> - Visual<br /> - Electrical<br /> - Visual-electrical</li><li class="libreak">Self-venting filter</li><li class="libreak">Pleated filter elements with large filter area (Chemicron® metal fibre and wire mesh)</li><li class="libreak">Regenerable filter elements save costs for disposal and replacement<br /></li></ul>
Product category
The dirt trapper – process screen basket filter PRFS/PRFSD<p><strong>Features</strong></p><ul><li class="libreak">Screen basket filter available as single or double filter</li><li class="libreak">Used as coarse filter, bypass filter or pre-separator</li></ul><p><strong>Advantages</strong></p><ul><li class="libreak">High filtration performance</li><li class="libreak">Easy to operate</li><li class="libreak">Robust filter materials are ideally suited to long-term operation</li><li class="libreak">Regenerable filter materials</li><li class="libreak">Low operating costs</li><li class="libreak">Numerous equipment options</li><li class="libreak">Particles cannot enter the clean side when the basket is changed</li><li class="libreak">Also available as a reversible double filter</li></ul>
3
Results
in category
Topics & Solutions
Explore more magazine articles Whether it's automatic back-flushing filters, inline filters or screen basket filters, use our filter check to find the right filter for your application. Because clean process water will benefit your entire system.
Co ...
Base load capable, reliable, locally available and weather-independent. Geothermal power and the thermal use of surface water and wastewater are making an important contribution to the transition to renewable energy and sustainable energy supply. We ...
In the oil and gas industry, world-wide know-how is in demand. Thanks to extensive expertise in hydraulics, fluid technology and process technology, HYDAC is your partner for onshore, offshore and subsea applications. We work with you to reach your s ...
0
Result
in category
Downloads
Is your file not listed?
To our download & media center