Product Search
Filter selection
Reset filter
2-way ball valves with threaded connection
Nominal size 04-50Nominal pressure up to 800 bar
|
KHB-35LR-1112-02X-A-SW14
Material-No. 3006909
|
|
||||||||
|
KHM-35LR-1112-06X-A
Material-No. 3009096
|
|
||||||||
|
KHB-12SR-1112-14X-A-SO1073
Material-No. 3010242
|
|
||||||||
|
KHB-16SAE-1114-16X-A-E-1.000
Material-No. 3010544
|
|
||||||||
|
KHM-38SR-3314-06X
Material-No. 3014841
|
|
||||||||
|
KHB-G3/8-1112-04X-A-SO1073
Material-No. 3014878
|
|
||||||||
|
KHB-G1/2-1112-04X-A-SW09-SO1073
Material-No. 3014881
|
|
||||||||
|
KHB-G3/4-1112-06X-A-SO1073
Material-No. 3014883
|
|
||||||||
|
KHB-G1-1112-06X-A-SO1073
Material-No. 3014884
|
|
||||||||
|
KHB-18LR-1114-16X-A-SO760
Material-No. 3017271
|
|
||||||||
|
KHB-22LR-1114-16X-A-SO760
Material-No. 3017272
|
|
||||||||
|
KHM-38SR-1114-16X-A-E-1.000
Material-No. 3017486
|
|
||||||||
|
KHB-G11/4-1112-06X-A-SW14
Material-No. 3019159
|
|
||||||||
|
KHB-35LR-1112-09X-A-SW14
Material-No. 3019534
|
|
||||||||
|
KHM-G2-1114-16X-A-SO770
Material-No. 3020919
|
|
||||||||
|
KHN-Rp3/8-2232-16X-DVGW
Material-No. 3023433
|
|
||||||||
|
KHN-Rp1/2-2232-16X-DVGW
Material-No. 3023435
|
|
||||||||
|
KHN-Rp3/4-2232-16X-DVGW
Material-No. 3023436
|
|
||||||||
|
KHN-Rp1-2232-16X-DVGW
Material-No. 3023437
|
|
||||||||
|
KHN-Rp11/4-2232-16X-DVGW
Material-No. 3023439
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Ball Valves DN04 – DN200
Operating/maintenance instructions
EN
(1.69 MB)
KHB/KHM Ball Valves
Product brochure
EN
(0 MB)
KHNVN/KHNVS/KHN Low Pressure Ball Valves
Product brochure
EN
(0 MB)
KHNVN/KHNVS Stainless Steel Low Pressure Ball Valves
Product brochure
EN
(0 MB)
Handles SW 06-22
Product brochure
EN
(0 MB)
Compatibility List for Ball Valves
Product brochure
EN
(0 MB)
Ball Valves with Electrical Limit Controls
Product brochure
EN
(0 MB)
Lockable Ball Valves
Product brochure
EN
(0 MB)
Ball Valves with Pneumatic Actuator
Product brochure
EN
(0 MB)
Electrically Actuated Ball Valves
Product brochure
EN
(0 MB)
KHBH/KHMH Ultra-High Pressure Ball Valve
Product brochure
EN
(0 MB)
KHB DKO Ball Valve with DKO Connection
Product brochure
EN
(0 MB)
Ball Valve Combinations
Product brochure
EN
(0 MB)
KHR Low Pressure Ball Valve
Product brochure
EN
(0 MB)
HKHB Spring Return Isolator
Product brochure
EN
(0 MB)