2-way ball valves with welded connection

Material number
GP_1000212940
learn more ...
Product Search
Filter selection
Reset filter
Nominal size DN
Select all Reset selection
Housing material, ball valve
Select all Reset selection
Nominal pressure
Select all Reset selection

2-way ball valves with welded connection


Nominal size 13-100Nominal pressure up to 420 bar
Grouped product items
KHM3S-80-3333-16X-BW-5211
Material-No. 557571
Nominal size DN:
80
Type of connection:
Welding connection
Connection/flange designation:
Butt weld
Standard:
ASME B16.34
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHM3S-100-3333-16X-BW-5211
Material-No. 557961
Nominal size DN:
100
Type of connection:
Welding connection
Connection/flange designation:
Butt weld
Standard:
ASME B16.34
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHM3S-100-1333-16X-BW-5211
Material-No. 558198
Nominal size DN:
100
Type of connection:
Welding connection
Connection/flange designation:
Butt weld
Standard:
ASME B16.34
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHM3S-15-3333-18X-BW-5211
Material-No. 704410
Nominal size DN:
16
Type of connection:
Welding connection
Connection/flange designation:
Butt weld
Standard:
ASME B16.34
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHM3S-20-3333-18X-BW-5211
Material-No. 704411
Nominal size DN:
20
Type of connection:
Welding connection
Connection/flange designation:
Butt weld
Standard:
ASME B16.34
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHM3S-25-3333-18X-BW-5211
Material-No. 704412
Nominal size DN:
25
Type of connection:
Welding connection
Connection/flange designation:
Butt weld
Standard:
ASME B16.34
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHM3S-32-3333-18X-BW-5211
Material-No. 704413
Nominal size DN:
32
Type of connection:
Welding connection
Connection/flange designation:
Butt weld
Standard:
ASME B16.34
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHM3S-10-3333-18X-BW
Material-No. 704416
Nominal size DN:
10
Type of connection:
Welding connection
Connection/flange designation:
Butt weld
Standard:
ASME B16.34
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHM3S-40-3333-18X-BW-5211
Material-No. 704417
Nominal size DN:
40
Type of connection:
Welding connection
Connection/flange designation:
Butt weld
Standard:
ASME B16.34
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHM3S-50-3333-18X-BW-5211
Material-No. 704418
Nominal size DN:
50
Type of connection:
Welding connection
Connection/flange designation:
Butt weld
Standard:
ASME B16.34
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHM3S-10-1333-16X-BW
Material-No. 704419
Nominal size DN:
10
Type of connection:
Welding connection
Connection/flange designation:
Butt weld
Standard:
ASME B16.34
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHM3S-15-1333-16X-BW-5211
Material-No. 704420
Nominal size DN:
16
Type of connection:
Welding connection
Connection/flange designation:
Butt weld
Standard:
ASME B16.34
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHM3S-20-1333-16X-BW-5211
Material-No. 704421
Nominal size DN:
20
Type of connection:
Welding connection
Connection/flange designation:
Butt weld
Standard:
ASME B16.34
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHM3S-25-1333-16X-BW-5211
Material-No. 704422
Nominal size DN:
25
Type of connection:
Welding connection
Connection/flange designation:
Butt weld
Standard:
ASME B16.34
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHM3S-32-1333-16X-BW-5211
Material-No. 704423
Nominal size DN:
32
Type of connection:
Welding connection
Connection/flange designation:
Butt weld
Standard:
ASME B16.34
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHM3S-40-1333-16X-BW-5211
Material-No. 704424
Nominal size DN:
40
Type of connection:
Welding connection
Connection/flange designation:
Butt weld
Standard:
ASME B16.34
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHM3S-65-3333-16X-BW-5211
Material-No. 704436
Nominal size DN:
65
Type of connection:
Welding connection
Connection/flange designation:
Butt weld
Standard:
ASME B16.34
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHM3S-65-1333-16X-BW-5211
Material-No. 704441
Nominal size DN:
65
Type of connection:
Welding connection
Connection/flange designation:
Butt weld
Standard:
ASME B16.34
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHM3S-80-1333-16X-BW-5211
Material-No. 704445
Nominal size DN:
80
Type of connection:
Welding connection
Connection/flange designation:
Butt weld
Standard:
ASME B16.34
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHM3S-50-1333-16X-BW-5211
Material-No. 704449
Nominal size DN:
50
Type of connection:
Welding connection
Connection/flange designation:
Butt weld
Standard:
ASME B16.34
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Ball Valves DN04 – DN200
Operating/maintenance instructions EN

(1.69 MB)

Handles SW 06-22
Product brochure EN

(0.26 MB)

KHM3S Weld-Type Low Pressure Ball Valves
Product brochure EN

(0.25 MB)

Compatibility List for Ball Valves
Product brochure EN

(0.38 MB)

Ball Valves with Electrical Limit Controls
Product brochure EN

(0.28 MB)

Lockable Ball Valves
Product brochure EN

(0.26 MB)

Ball Valves with Pneumatic Actuator
Product brochure EN

(0.41 MB)

Electrically Actuated Ball Valves
Product brochure EN

(0.25 MB)

KHB3H Three-Piece High-Pressure Ball Valve
Product brochure EN

(0.52 MB)

Ball Valve Combinations
Product brochure EN

(0.87 MB)