3-way change-over ball valves with threaded connection

Nominal size 04-50, nominal pressure up to 500 bar – you can find the right product for your application here. Read more

Material number
GP_1000212942
learn more ...
Product Search
Filter selection
Reset filter
Nominal size DN
Select all Reset selection
Type of connection
Select all Reset selection
Connection/flange designation
Select all Reset selection
Standard
Select all Reset selection
Show more filters

3-way change-over ball valves with threaded connection


Grouped product items
KHB3K-10LR-L-1112-04X-A
Material-No. 3007101
Nominal size DN:
8
Type of connection:
Cutting ring
Connection/flange designation:
LR
Standard:
DIN2353,ISO8434-1-LightDuty
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHB3K-20SR-L-1112-06X-A
Material-No. 3009094
Nominal size DN:
16
Type of connection:
Cutting ring
Connection/flange designation:
SR
Standard:
DIN2353,ISO8434-1-HeavyDuty
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHB3K-G3/8-L-1112-04X-A-SO1073
Material-No. 3014887
Nominal size DN:
10
Type of connection:
Female thread
Connection/flange designation:
G
Standard:
DIN ISO 228
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHB3K-G1/2-L-1112-04X-A-SW09-SO1073
Material-No. 3014891
Nominal size DN:
13
Type of connection:
Female thread
Connection/flange designation:
G
Standard:
DIN ISO 228
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHB3K-G3/4-L-1112-06X-A-SO1073
Material-No. 3014892
Nominal size DN:
20
Type of connection:
Female thread
Connection/flange designation:
G
Standard:
DIN ISO 228
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHB3K-G1-L-1112-06X-A-SO1073
Material-No. 3014893
Nominal size DN:
25
Type of connection:
Female thread
Connection/flange designation:
G
Standard:
DIN ISO 228
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHB3K-22LR-L-1112-06X-A
Material-No. 3015944
Nominal size DN:
20
Type of connection:
Cutting ring
Connection/flange designation:
LR
Standard:
DIN2353,ISO8434-1-LightDuty
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHB3K-28LR-L-1112-06X-A
Material-No. 3015945
Nominal size DN:
25
Type of connection:
Cutting ring
Connection/flange designation:
LR
Standard:
DIN2353,ISO8434-1-LightDuty
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHB3K-12SR-L-1112-04X-A
Material-No. 3015948
Nominal size DN:
8
Type of connection:
Cutting ring
Connection/flange designation:
SR
Standard:
DIN2353,ISO8434-1-HeavyDuty
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHB3K-14SR-L-1112-04X-A
Material-No. 3015949
Nominal size DN:
10
Type of connection:
Cutting ring
Connection/flange designation:
SR
Standard:
DIN2353,ISO8434-1-HeavyDuty
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHB3K-16SR-L-1112-04X-A-SW09
Material-No. 3015950
Nominal size DN:
13
Type of connection:
Cutting ring
Connection/flange designation:
SR
Standard:
DIN2353,ISO8434-1-HeavyDuty
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHB3K-G11/4-L-1112-06X-A-SW14
Material-No. 3019161
Nominal size DN:
25
Type of connection:
Female thread
Connection/flange designation:
G
Standard:
DIN ISO 228
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHB3K-G1/2-L-1112-14X-A-SW09-SO1073
Material-No. 3046241
Nominal size DN:
13
Type of connection:
Female thread
Connection/flange designation:
G
Standard:
DIN ISO 228
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHB3K-14SR-L-1112-09X-A
Material-No. 3053262
Nominal size DN:
10
Type of connection:
Cutting ring
Connection/flange designation:
SR
Standard:
DIN2353,ISO8434-1-HeavyDuty
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHB3K-28LR-L-1112-01X-A
Material-No. 3069465
Nominal size DN:
25
Type of connection:
Cutting ring
Connection/flange designation:
LR
Standard:
DIN2353,ISO8434-1-LightDuty
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHB3K-25SR-L-1112-01X-A
Material-No. 3069467
Nominal size DN:
20
Type of connection:
Cutting ring
Connection/flange designation:
SR
Standard:
DIN2353,ISO8434-1-HeavyDuty
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHB3K-12SR-L-1112-14X-A-SO1073
Material-No. 3118258
Nominal size DN:
8
Type of connection:
Cutting ring
Connection/flange designation:
SR
Standard:
DIN2353,ISO8434-1-HeavyDuty
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHB3K-G1/4-L-1112-09X-A-SW09
Material-No. 3146433
Nominal size DN:
6
Type of connection:
Female thread
Connection/flange designation:
G
Standard:
DIN ISO 228
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHB3K-15LR-L-1112-03X-A-SW09
Material-No. 3152928
Nominal size DN:
13
Type of connection:
Cutting ring
Connection/flange designation:
LR
Standard:
DIN2353,ISO8434-1-LightDuty
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KHB3K-22LR-L-1114-01X-A
Material-No. 3155405
Nominal size DN:
20
Type of connection:
Cutting ring
Connection/flange designation:
LR
Standard:
DIN2353,ISO8434-1-LightDuty
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Ball Valves DN04 – DN200
Operating/maintenance instructions EN

(1.69 MB)

KHB3K 3/2 Way Ball Valves
Product brochure EN

(0 MB)

KHN3K Change-Over Low Pressure Ball Valves
Product brochure EN

(0 MB)

Handles SW 06-22
Product brochure EN

(0 MB)

Compatibility List for Ball Valves
Product brochure EN

(0 MB)

Lockable Ball Valves
Product brochure EN

(0 MB)

Ball Valves with Pneumatic Actuator
Product brochure EN

(0 MB)

Electrically Actuated Ball Valves
Product brochure EN

(0 MB)

Ball Valve Combinations
Product brochure EN

(0 MB)