3-way change-over ball valves with subplate connection
Nominal size 06-50, nominal pressure up to 500 bar – you can find the right product for your application here. Read more
Material number
learn more ...
GP_1000212944
Product Search
Filter selection
Reset filter
3-way change-over ball valves with subplate connection
|
KHP3K-10-L-1114-14X-SO760
Material-No. 3081746
|
|
||||||||
|
KHP3K-32-L-1114-06X-A
Material-No. 3145776
|
|
||||||||
|
KHP3K-06-L-1114-14X-SO760
Material-No. 3170001
|
|
||||||||
|
KHP3K-20-L-1114-16X-SO760
Material-No. 3217270
|
|
||||||||
|
KHP3K-25-L-1114-16X-SO760
Material-No. 3344304
|
|
||||||||
|
KHP3K-16-L-1114-16X-SO760
Material-No. 3471029
|
|
||||||||
|
KHP3K-16-L-1114-09X
Material-No. 398460
|
|
||||||||
|
KHP3K-20-L-1114-09X
Material-No. 398462
|
|
||||||||
|
KHP3K-25-L-1114-09X
Material-No. 398465
|
|
||||||||
|
KHP3K-32-L-1114-09X
Material-No. 398468
|
|
||||||||
|
KHP3K-32-L-1114-06X
Material-No. 398469
|
|
||||||||
|
KHP3K-06-L-1114-14X
Material-No. 554929
|
|
||||||||
|
KHP3K-20-L-1114-02X
Material-No. 853210
|
|
||||||||
|
KHP3K-16-L-1114-02X
Material-No. 853221
|
|
||||||||
|
KHP3K-25-L-1114-02X
Material-No. 853284
|
|
||||||||
|
KHP3K-10-L-1114-09X
Material-No. 398458
|
|
||||||||
|
KHP3K-10-L-1114-04X
Material-No. 703879
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Ball Valves DN04 – DN200
Operating/maintenance instructions
EN
(1.69 MB)
KHP/KHP3K Manifold Mounted Ball Valves
Product brochure
EN
(0.36 MB)
KHB3K 3/2 Way Ball Valves
Product brochure
EN
(0.55 MB)
Handles SW 06-22
Product brochure
EN
(0.26 MB)
Compatibility List for Ball Valves
Product brochure
EN
(0.38 MB)
Lockable Ball Valves
Product brochure
EN
(0.26 MB)
Ball Valves with Pneumatic Actuator
Product brochure
EN
(0.41 MB)
Electrically Actuated Ball Valves
Product brochure
EN
(0.25 MB)
Ball Valve Combinations
Product brochure
EN
(0.87 MB)