3-way and 4-way ball valves with threaded connection

Nominal size 04-32, nominal pressure up to 500 bar – you can find the right product for your application here. Read more

Material number
GP_1000212946
learn more ...
Product Search
Filter selection
Reset filter
Nominal size DN
Select all Reset selection
Type of connection
Select all Reset selection
Connection/flange designation
Select all Reset selection
Standard
Select all Reset selection
Show more filters

3-way and 4-way ball valves with threaded connection


Grouped product items
KH4-G1/4-X-1112-06X
Material-No. 3016290
Nominal size DN:
6
Type of connection:
Female thread
Connection/flange designation:
G
Standard:
DIN ISO 228
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KH4-G1/2-X-1112-06X
Material-No. 3019859
Nominal size DN:
16
Type of connection:
Female thread
Connection/flange designation:
G
Standard:
DIN ISO 228
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KH3-G1/8-L-1112-09X
Material-No. 398522
Nominal size DN:
4
Type of connection:
Female thread
Connection/flange designation:
G
Standard:
DIN ISO 228
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KH3-G1/8-T-1112-09X
Material-No. 398524
Nominal size DN:
4
Type of connection:
Female thread
Connection/flange designation:
G
Standard:
DIN ISO 228
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KH4-G1/8-T-1112-09X
Material-No. 398526
Nominal size DN:
4
Type of connection:
Female thread
Connection/flange designation:
G
Standard:
DIN ISO 228
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KH4-G1/8-X-1112-09X
Material-No. 398528
Nominal size DN:
4
Type of connection:
Female thread
Connection/flange designation:
G
Standard:
DIN ISO 228
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KH3-G1/4-T-1112-09X
Material-No. 398570
Nominal size DN:
6
Type of connection:
Female thread
Connection/flange designation:
G
Standard:
DIN ISO 228
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KH3-G3/8-T-1112-09X
Material-No. 398579
Nominal size DN:
10
Type of connection:
Female thread
Connection/flange designation:
G
Standard:
DIN ISO 228
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KH4-G3/8-T-1112-09X
Material-No. 398581
Nominal size DN:
10
Type of connection:
Female thread
Connection/flange designation:
G
Standard:
DIN ISO 228
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KH3-G1/2-L-1112-09X
Material-No. 398592
Nominal size DN:
16
Type of connection:
Female thread
Connection/flange designation:
G
Standard:
DIN ISO 228
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KH4-G1/2-T-1112-09X
Material-No. 398595
Nominal size DN:
16
Type of connection:
Female thread
Connection/flange designation:
G
Standard:
DIN ISO 228
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KH3-G1/2-L-1112-02X
Material-No. 398600
Nominal size DN:
16
Type of connection:
Female thread
Connection/flange designation:
G
Standard:
DIN ISO 228
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KH3-G3/4-T-1112-09X
Material-No. 398605
Nominal size DN:
20
Type of connection:
Female thread
Connection/flange designation:
G
Standard:
DIN ISO 228
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KH4-G3/4-T-1112-09X
Material-No. 398607
Nominal size DN:
20
Type of connection:
Female thread
Connection/flange designation:
G
Standard:
DIN ISO 228
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KH4-G3/4-X-1112-09X
Material-No. 398609
Nominal size DN:
20
Type of connection:
Female thread
Connection/flange designation:
G
Standard:
DIN ISO 228
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KH3-08SR-L-1112-09X
Material-No. 398616
Nominal size DN:
4
Type of connection:
Cutting ring
Connection/flange designation:
SR
Standard:
DIN2353,ISO8434-1-HeavyDuty
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KH3-08SR-T-1112-09X
Material-No. 398618
Nominal size DN:
4
Type of connection:
Cutting ring
Connection/flange designation:
SR
Standard:
DIN2353,ISO8434-1-HeavyDuty
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KH4-08SR-T-1112-09X
Material-No. 398620
Nominal size DN:
4
Type of connection:
Cutting ring
Connection/flange designation:
SR
Standard:
DIN2353,ISO8434-1-HeavyDuty
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KH4-08SR-X-1112-09X
Material-No. 398622
Nominal size DN:
4
Type of connection:
Cutting ring
Connection/flange designation:
SR
Standard:
DIN2353,ISO8434-1-HeavyDuty
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
KH3-10SR-L-1112-09X
Material-No. 398624
Nominal size DN:
6
Type of connection:
Cutting ring
Connection/flange designation:
SR
Standard:
DIN2353,ISO8434-1-HeavyDuty
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Ball Valves DN04 – DN200
Operating/maintenance instructions EN

(1.69 MB)

KH3/KH4 3-Way and 4-Way Ball Valves
Product brochure EN

(1.37 MB)

Handles SW 06-22
Product brochure EN

(0.26 MB)

Compatibility List for Ball Valves
Product brochure EN

(0.38 MB)

Lockable Ball Valves
Product brochure EN

(0.26 MB)

Ball Valves with Pneumatic Actuator
Product brochure EN

(0.41 MB)

Electrically Actuated Ball Valves
Product brochure EN

(0.25 MB)

Ball Valve Combinations
Product brochure EN

(0.87 MB)