ETS 7200

Available versions:
Standard

The ETS 7000 is an electronic temperature transmitter which, because of its compact design, is particularly suited to measuring temperature in hydraulic applications in the industrial and mobile sectors.   With the temperature sensor, based on a silicon semiconductor element and corresponding evaluation electronics, temperatures ranging from -25°C to +100°C can be measured. Analogue output signals, e.g. 4 .. 20 mA or 0 .. 10V are available on the standard version for integration into modern controls. These can be output to the periphery through an M12x1 plug. With a pressure resistance of up to 600 bar and excellent EMC properties, the ETS 7000 is ideally suited for utilisation in rough environments.    

  • Ideal for OEM applications
  • Very compact design
  • Excellent EMC characteristics
  • Long-term stability
  • Standard protection class IP 67
Material number
GP_1000266392
learn more ...
Product Search
Filter selection
Reset filter
Output signal
Select all Reset selection

ETS 7200


Grouped product items
ETS 7246-A-010-000
Material-No. 908120
Output signal:
4 to 20mA (2 conductors)
Approval:
UL approval
Temperature range max value:
100
Mechanical connection:
G1/4 A DIN 3852 / external
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
ETS 7246-B-010-000
Material-No. 921148
Output signal:
0 to 10V
Approval:
UL approval
Temperature range max value:
100
Mechanical connection:
G1/4 A DIN 3852 / external
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ETS 7200 User manual D/E/F
Operating/maintenance instructions EN

(0 MB)

ETS 7200 Compact instructions D/E
Operating/maintenance instructions EN

(0 MB)

ETS 7200 Temperature Transmitter
Product brochure EN

(0 MB)