Light range
HYDAC modular system according to DIN 3015 (Part 1: Light range) for quick, easy and secure fastening of pipes, hoses, cables and other components with external diameters of 6 mm to 102 mm. Smooth and ribbed versions with and without elastomer insert. The elastomer insert is available in smooth and rippled versions for sound and vibration insulation.
Material number
learn more ...
GP_1000370979
Product Search
Filter selection
Reset filter
Light range
Diameter: 6 – 101.6 mm Also including elastomer inserts for sound and vibration insulation.
|
HREL 6 D 21,3 PP ST M ZN
Material-No. 3001708
|
|
||||||
|
HREL 6 A 21,3 PP ST M BL
Material-No. 3001709
|
|
||||||
|
HRGL 2 A1TM 17,1 PA ST M BL
Material-No. 3005556
|
|
||||||
|
HRGL 1 A1TM 12 PA ST M BL
Material-No. 3005710
|
|
||||||
|
HRGL 1 A1TM 6 PA ST M BL
Material-No. 3005711
|
|
||||||
|
HRGL 4 B1TM 28 PA ST M ZN
Material-No. 3005712
|
|
||||||
|
HRGL 2 B1TM 18 PA ST M ZN
Material-No. 3005723
|
|
||||||
|
HRGL 1 B1TM 10 PA ST M BL
Material-No. 3005724
|
|
||||||
|
HRGL 5 B1TM 35 PA ST M BL
Material-No. 3005725
|
|
||||||
|
HRGL 5 B1TM 40 PA ST M BL
Material-No. 3006930
|
|
||||||
|
HRGL 6 A1TM 50,8 PA ST M BL
Material-No. 3006931
|
|
||||||
|
HRGL 3 A1TM 23 PA ST M BL
Material-No. 3011773
|
|
||||||
|
HREL 6 A 15 PP ST M BL
Material-No. 3012978
|
|
||||||
|
hrl 5 b 42 al st m bl/zn
Material-No. 3015057
|
|
||||||
|
HRL 2 B 12 PP ST M BL
Material-No. 3025415
|
|
||||||
|
hrl 1 av 12 pp st m bl
Material-No. 3047323
|
|
||||||
|
HRGL 4 B1TM 29 PP ST M ZN
Material-No. 3049813
|
|
||||||
|
HRERL 6 A 28 PP ST M ZN
Material-No. 3054626
|
|
||||||
|
HRGL 5 A1TM 41 PP ST M ZN
Material-No. 3057901
|
|
||||||
|
HRGL 2 A1TM 15 PA ST M ZN
Material-No. 3060731
|
|