Heavy range
HYDAC series strips of the “Heavy range” are ideal for bundled, neat, safe and economical
installation of parallel pipe, hose and cable groups. They come with elastomer inserts to allow various diameters to be combined. The clamps feature a smooth inner surface as standard. Upon request, they are also available as a ribbed version for improved sound and vibration insulation.
There are 4 sizes that allow up to 10 pipes/hoses with diameters of 6 mm to 56.4 mm to be installed.
installation of parallel pipe, hose and cable groups. They come with elastomer inserts to allow various diameters to be combined. The clamps feature a smooth inner surface as standard. Upon request, they are also available as a ribbed version for improved sound and vibration insulation.
There are 4 sizes that allow up to 10 pipes/hoses with diameters of 6 mm to 56.4 mm to be installed.
Material number
learn more ...
GP_1000370981
Product Search
Filter selection
Reset filter
Heavy range
Diameter: 6 – 406.4 mm Also including elastomer inserts for sound and vibration insulation.
|
HRS 4 A1 42 PP ST M ZN
Material-No. 3001306
|
|
||||||
|
HRGS 3 G 38 PA ST M BL
Material-No. 3001338
|
|
||||||
|
HRGS 3 G 43 PA ST M BL
Material-No. 3001339
|
|
||||||
|
HRS 5 A 60,3 PA ST M BL
Material-No. 3001519
|
|
||||||
|
HRS 5 D 60,3 PA ST M BL
Material-No. 3001520
|
|
||||||
|
HRS 6 A 88,9 PA ST M BL
Material-No. 3002675
|
|
||||||
|
HRS 6 D 88,9 PA ST M BL
Material-No. 3002676
|
|
||||||
|
HRS 1 A 8 PP ST M BL/ZN
Material-No. 3005365
|
|
||||||
|
HRS 1 A 10 PP ST M BL/ZN
Material-No. 3005366
|
|
||||||
|
HRS 1 A 12 PP ST M BL/ZN
Material-No. 3005367
|
|
||||||
|
HRS 1 A 16 PP ST M BL/ZN
Material-No. 3005368
|
|
||||||
|
HRS 1 A 18 PP ST M BL/ZN
Material-No. 3005369
|
|
||||||
|
HRS 2 A 20 PP ST M BL/ZN
Material-No. 3005370
|
|
||||||
|
HRS 2 A 21,3 PP ST M BL/ZN
Material-No. 3005371
|
|
||||||
|
HRS 2 A 22 PP ST M BL/ZN
Material-No. 3005372
|
|
||||||
|
HRS 2 A 25 PP ST M BL/ZN
Material-No. 3005373
|
|
||||||
|
HRS 2 A 26,9 PP ST M BL/ZN
Material-No. 3005374
|
|
||||||
|
HRS 2 A 28 PP ST M BL/ZN
Material-No. 3005375
|
|
||||||
|
HRS 3 A 30 PP ST M BL/ZN
Material-No. 3005376
|
|
||||||
|
HRS 3 A 33,7 PP ST M BL/ZN
Material-No. 3005377
|
|