Light range

Series strips are used for bundled, tidy, secure and cost-effective
laying of parallel pipe, hose and cable groups. The “light duty” series is designed with a smooth internal surface in the standard version.
It comes in three sizes, and enables up to 10 pipes/hoses to be mounted with diameters from 6 mm to 56.4 mm.
Material number
GP_1000371006
learn more ...
Product Search
Filter selection
Reset filter
Temp.-resistance, clamp
Select all Reset selection

Light range


up to 6 pipes with diameters of up to 56.4 mmAlso with elastomer inserts for sound and vibration insulation.
Grouped product items
HRRL 3L A 3X25 PP 106/2 ST M6 BL
Material-No. 3001706
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRL 3L A 2X12-2X17 PP 142/2 ST M8 BL
Material-No. 3001736
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRL 3L A 4X13 PP 142/2 ST M6 BL
Material-No. 3002080
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRL 3L A 2X20 PP 92,5/2 ST M6 BL
Material-No. 3005541
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRL 3L A 4X20 PP 142/2 ST M6 BL
Material-No. 3005542
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRL 3L A 10X22 PP 358/5 ST M6 BL
Material-No. 3008372
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRL 3L A 15-22 PP 92,5/2 ST M6 BL
Material-No. 3008755
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRL 2L A 3X15 PP 85/2 ST M6 BL
Material-No. 3008756
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRL 2L A 2X18 PP 78,5/2 ST M6 BL
Material-No. 3013810
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRL 2L A 2X16 PP 78,5/2 ST M6 BL
Material-No. 3016588
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRL 2L A 4X17,1 PP 114/2 ST M6 ZN
Material-No. 3028407
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRL 1L A1 3X8 PP 56/2 ST M6 ZN
Material-No. 3028554
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRL 3L A1TM 4X18 PP 142/2 ST M6 ZN
Material-No. 3033827
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRL 3L A1TM 4X20 PP 142/2 ST M6 ZN
Material-No. 3033828
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRL 3L A1TM 2X18 PP 92,5/2 ST M6 ZN
Material-No. 3033829
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRL 3L A1TM 2X20 PP 92,5/2 ST M6 ZN
Material-No. 3033831
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRL 2L A 2X15 PP 78,5/2 ST M6 BL
Material-No. 3034994
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRL 1L A 3X10 PP 56/2 ST M6 BL
Material-No. 3038893
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRL 2L A1TM 3X14 PP 85/2 ST M6 ZN
Material-No. 3043675
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRL 2L A 6X16 PP 172/3 ST M6 BL
Material-No. 3046253
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Page