Heavy range

Series strips are used for bundled, tidy, secure and cost-effective
laying of parallel pipe, hose and cable groups. The “heavy duty” series is designed with a smooth internal surface in the standard version.
It comes in four sizes, and enables up to 10 pipes/hoses to be mounted with diameters from 6 mm to 56.4 mm.
Material number
GP_1000371008
learn more ...
Product Search
Filter selection
Reset filter

Heavy range


Up to 6 pipes with up to 56.4 mm diameter
Grouped product items
HRRLE 3 A 4X20 PP 244/3 ST M BL
Material-No. 3001586
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRLE 2 A1 2X16-17,2 PP 135/2 ST M BL
Material-No. 3001827
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRLE 2S A1 2X16-2X17,2 PP 163/2 ST M BL
Material-No. 3001828
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRLE 4 A1TM 2X38 PP 199/2 ST M BL
Material-No. 3002636
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRLE 3 A 2X23 PP 134/2 ST M BL
Material-No. 3002677
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRLE 3 A 2X17,2-4X25 PP 335/3 ST M BL
Material-No. 3008396
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRLE 3 A 2X25 PP 134/2 ST M BL
Material-No. 3016585
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRLE 3 A 4X30 PP 244/3 ST M BL
Material-No. 3027427
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRLE 3 A 2x32 PP 115/1 ST M10 BL
Material-No. 3029725
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRLE 4 A1TM 4X36 PP 346/2 ST M BL
Material-No. 3033804
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRLE 2 A 3X12-1X10 PP 163/2 ST M BL
Material-No. 3039128
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRLE 3 A 3X30 PP 179,5/2 ST M BL
Material-No. 3055782
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRLE 4 A1TM 2X45,5 PP 199/2 ST M BL
Material-No. 3062501
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRLE 3 A1TM 2X28 PP 134/2 ST M BL
Material-No. 3063245
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRLE 2 A1 2X12 PP 83/1 ST M BL
Material-No. 3067114
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRLE 4 A 6X45,5 PP 519/3 ST M12 BL
Material-No. 3067166
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRLE 3 A 28-28 PP 115/1 ST M BL
Material-No. 3070966
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRLE 3 A 2X26,9 PP 134/2 ST M BL
Material-No. 3072376
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRLE 3 A 4X26,9 PP 225/2 ST M BL
Material-No. 3072377
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRRLE 3 A 4X32/2X28 PP 179,5/2 ST M BL
Material-No. 3083309
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Page