Buegu clamp

The Buegu clamp is designed for single lines and pairs of lines with a diameter from 6 to 32 mm.
The clamp can also be used for pairs of lines with different diameters.
Its rubber body makes the clamp particularly sound-absorbing and vibration-damping. The steel parts of the clamp are also available in stainless steel. Due to the special design of the clamp, a permanent torque and therefore defined compression of the rubber body is guaranteed.
Material number
GP_1000420714
learn more ...
Product Search
Filter selection
Reset filter

Buegu clamp


Diameter: 6 - 32 mm
Grouped product items
HRBGS 2 A 12-18 TPE ST M BL
Material-No. 3002367
Temp.-resistance, clamp:
-40 to +125 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRBGS 2 A1TM 12-18 ST
Material-No. 3002368
Temp.-resistance, clamp:
-40 to +125 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRBGS 2 A1TM 10-15 ST
Material-No. 3010471
Temp.-resistance, clamp:
-40 to +125 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRBGS 2 A1TM 10-20 ST ZN
Material-No. 3048582
Temp.-resistance, clamp:
-40 to +125 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRBGS 2 A 14-14 TPE ST M BL
Material-No. 3087396
Temp.-resistance, clamp:
-40 to +125 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRBGS 0B A1 12 ST
Material-No. 3094686
Temp.-resistance, clamp:
-40 to +125 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRBGS 0B A1 15 TPE73 ST ZN ohne Schraube
Material-No. 3120311
Temp.-resistance, clamp:
-40 to +125 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRBGS 2 A 16-16 ST M ZN
Material-No. 3148985
Temp.-resistance, clamp:
-40 to +125 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRBGS 0A A 12 ST M ZN
Material-No. 3379241
Temp.-resistance, clamp:
-40 to +125 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRBGS 0A A 10 ST M ZN
Material-No. 3379242
Temp.-resistance, clamp:
-40 to +125 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRBGS 1 A 10-10 ST M ZN
Material-No. 3379243
Temp.-resistance, clamp:
-40 to +125 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRBGS 2 A 18-18 ST M ZN
Material-No. 3379266
Temp.-resistance, clamp:
-40 to +125 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRBGS 0C A 22 TPE ST M BL
Material-No. 3453554
Temp.-resistance, clamp:
-40 to +125 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRBGS 0C A1TM 25 ST
Material-No. 3650758
Temp.-resistance, clamp:
-40 to +125 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRBGS 3 A1 30-30 TPE ST ZN OHNE SCHRAUBE
Material-No. 3659190
Temp.-resistance, clamp:
-40 to +125 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRBGS 3 A 25-32 TPE73 ST M BL
Material-No. 3843688
Temp.-resistance, clamp:
-40 to +125 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRBGS 0B A1 14 ST OHNE Schraube
Material-No. 3852790
Temp.-resistance, clamp:
-40 to +125 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRBGS 0C A1 30 ST
Material-No. 4180894
Temp.-resistance, clamp:
-40 to +125 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRBGS 0B A 12 ST M BL/ZN OHNE SCHRAUBE
Material-No. 4188019
Temp.-resistance, clamp:
-40 to +125 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HRBGS 1 A1 6-12 ST
Material-No. 4323948
Temp.-resistance, clamp:
-40 to +125 °C.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Page