Handle

Material number
GP_1000420758
learn more ...
Product Search
Filter selection
Reset filter
Design of lever
Select all Reset selection
Wrench size
Select all Reset selection

Handle


Grouped product items
SCHALTH.AG SW09 150mm ALU R KOMPL.
Material-No. 270099
Design of lever:
Straight lever
Wrench size:
SW09
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
SCHALTH.AG SW12 ALU R KOMPL.
Material-No. 270100
Design of lever:
Straight lever
Wrench size:
SW12
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
SCHALTH.AG SW14 ALU R KOMPL.
Material-No. 270101
Design of lever:
Straight lever
Wrench size:
SW14
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
SCHALTH.AG SW17 ALU R KOMPL.
Material-No. 270311
Design of lever:
Straight lever
Wrench size:
SW17
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
SCHALTH.AK SW12 ALU R KOMPL.
Material-No. 270381
Design of lever:
Cranked lever
Wrench size:
SW12
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
SCHALTH.AK SW14 ALU R KOMPL.
Material-No. 270382
Design of lever:
Cranked lever
Wrench size:
SW14
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
SCHALTH.AK SW17 ALU R KOMPL.
Material-No. 270383
Design of lever:
Cranked lever
Wrench size:
SW17
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
SCHALTH.AK SW09 140mm ALU R KOMPL.
Material-No. 271423
Design of lever:
Cranked lever
Wrench size:
SW09
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
SCHALTH.SK SW17 1.0039 A
Material-No. 273662
Design of lever:
Cranked lever
Wrench size:
SW17
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
SCHALTH.SK SW12 1.0039 A
Material-No. 275036
Design of lever:
Cranked lever
Wrench size:
SW12
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
SCHALTH.SK SW09 100mm 1.0039 A
Material-No. 278667
Design of lever:
Cranked lever
Wrench size:
SW09
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
SCHALTH.AK SW22 ALU R KOMPL.
Material-No. 281604
Design of lever:
Cranked lever
Wrench size:
SW22
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
SCHALTH.SK SW14 1.0039 A
Material-No. 282976
Design of lever:
Cranked lever
Wrench size:
SW14
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
SCHALTH.ZK SW09 60mm Z410 R SO374
Material-No. 3803895
Design of lever:
Cranked lever
Wrench size:
SW09
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
SCHALTH.SK SW09 108mm 1.0039 A SO396
Material-No. 388657
Design of lever:
Cranked lever
Wrench size:
SW09
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
SCHALTH.ZK SW09 60mm Z410 A SO374
Material-No. 555958
Design of lever:
Cranked lever
Wrench size:
SW09
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
SCHALTH.ZK SW09 108mm Z410 A
Material-No. 556352
Design of lever:
Cranked lever
Wrench size:
SW09
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
SCHALTH.ZG SW09 150mm Z410 A KOMPL.
Material-No. 559419
Design of lever:
Straight lever
Wrench size:
SW09
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
SCHALTH.SK SW17 lang 1.0039 A
Material-No. 561681
Design of lever:
Cranked lever
Wrench size:
SW17
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
K-Shr.ISO10644-M 8 x 16-8.8-A3B-S1-L
Material-No. 6047762
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Handles SW 06-22
Product brochure EN

(0.26 MB)