FSA with oval plastic tube, size 076–381
HYDAC fluid level gauges with oval plastic tube. Choose from sizes from 076 to 381 mm, extensive seal designs and accessories. Robust design, high media-resistance and UV-resistance enable consistently good readability of the fluid level in the tank. Temperature range of operating fluid -20°C to +95°C – others on request.
Material number
learn more ...
GP_1000421772
Product Search
Filter selection
Reset filter
FSA with oval plastic tube, size 076–381
Nominal size 076-381Temperature range -20°C to +95°C
|
FSA-0076-2.00000/H-/M12.200
Material-No. 3054439
|
|
||||||||
|
FSA-0127-2.00000/H-FT200/M12.200*
Material-No. 3082581
|
|
||||||||
|
FSA-0381-0.00003/H-/M12.200
Material-No. 3324719
|
|
||||||||
|
FSA-0381-2.00003/H-/M12.200
Material-No. 3325519
|
|
||||||||
|
FSA-0176-2.00000/H-/M12.200
Material-No. 3529675
|
|
||||||||
|
FSA-0254-0.00003/H-/M12.200
Material-No. 3560886
|
|
||||||||
|
FSA-0127-2.00003/HT/M12.200
Material-No. 3580315
|
|
||||||||
|
FSA-0254-2.00003/HT/M12.200
Material-No. 3580316
|
|
||||||||
|
FSA-0381-2.00003/HT/M12.200
Material-No. 3580317
|
|
||||||||
|
FSA-0254-2.00003/H-/M12.200
Material-No. 3645473
|
|
||||||||
|
FSA-0127-0.00000/H-FT200/M12.200
Material-No. 3707912
|
|
||||||||
|
FSA-0176-2.00003/H-/M12.200
Material-No. 3725553
|
|
||||||||
|
FSA-0076-2.00003/H-/M12.200
Material-No. 3731882
|
|
||||||||
|
FSA-0127-2.00003/H-/M12.200
Material-No. 3880896
|
|
||||||||
|
FSA-0254-0.00000/H-/M12.200
Material-No. 3906799
|
|
||||||||
|
FSA-0076-2.00000/H-FT100/M10.000
Material-No. 4450910
|
|
||||||||
|
FSA-0127-0.00003/HT/M12.200
Material-No. 4509710
|
|
||||||||
|
FSA-0381-2.00000/H-/M12.200
Material-No. 560669
|
|
||||||||
|
FSA-0381-0.00000/N-/M12.000
Material-No. 563239
|
|
||||||||
|
FSA-0076-0.00000/H-/M12.000
Material-No. 700000
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FSA Fluid level gauge - Riser tube made of plastic
Product brochure
EN
(0.57 MB)
FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure
EN
(1.13 MB)