FSAR with tube connection, size 088–342

HYDAC fluid level gauges in cylindrical design with tube connection on both sides for external mounting even from greater distances. Robust version, viewable 360°. Large number of sizes, seal variants and connection types to choose from – please ask us for help in finding the right product for you.
Material number
GP_1000421774
learn more ...
Product Search
Filter selection
Reset filter

FSAR with tube connection, size 088–342


Nominal size 088-342Temperature range -20°C to +95°CFind the right product here. Learn more
Grouped product items
FSAR-0088-0.11100/O2/12LR.011-4SF
Material-No. 4114194
Approval/test certificate:
No approval
Nom. size FSA/FSK:
88
Material, O-ring/sealing disc:
NBR
Pipe geometry:
Round
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FSAR Fluid level gauge with pipe connection
Product brochure EN

(0 MB)

FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure EN

(1.13 MB)