FSA-IB with pilot operated check valve, size 076–1000

HYDAC fluid level gauges with leakage protection in event of glass breakage. The current fluid level can be read off at any time by unlocking the check valves and tank leakage is prevented. Choose from sizes from 076 to 1000 mm. Robust design in stainless steel for rough installation places and high media- and UV-resistance even for difficult media such as fluids containing glycol. Certified by Bureau Veritas (BV) and American Bureau of Shipping (ABS).
Material number
GP_1000421778
learn more ...
Product Search
Filter selection
Reset filter
Approval/test certificate
Select all Reset selection
Nom. size FSA/FSK
Select all Reset selection
Material, O-ring/sealing disc
Select all Reset selection
Material, connector, FSA
Select all Reset selection
Show more filters

FSA-IB with pilot operated check valve, size 076–1000


Nominal size 076 - 381Temperature range -20°C to +95°CBV- and ABS-certifiedFind the right product here. Learn more
Grouped product items
FSA-127-1.0/T/12-SO7/SO78 2xIB BV 1BAR
Material-No. 4268760
Approval/test certificate:
BV (Bureau Veritas)
Model, FSA / FSK:
FSA
Nom. size FSA/FSK:
127
Material, O-ring/sealing disc:
NBR
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSA-127-2.0/T/12-SO7/SO78 2xIB BV 1BAR
Material-No. 4496496
Approval/test certificate:
BV (Bureau Veritas)
Model, FSA / FSK:
FSA
Nom. size FSA/FSK:
127
Material, O-ring/sealing disc:
FPM
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSA-254-2.0/T/12-SO7/SO78 2xIB BV 1BAR
Material-No. 4496568
Approval/test certificate:
BV (Bureau Veritas)
Model, FSA / FSK:
FSA
Nom. size FSA/FSK:
254
Material, O-ring/sealing disc:
FPM
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSA-381-2.0/T/12-SO7/SO78 2xIB BV 1BAR
Material-No. 4497511
Approval/test certificate:
BV (Bureau Veritas)
Model, FSA / FSK:
FSA
Nom. size FSA/FSK:
381
Material, O-ring/sealing disc:
FPM
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSA-127-1.0/-/12-SO7/SO78 2xIB BV 1BAR
Material-No. 4497775
Approval/test certificate:
BV (Bureau Veritas)
Model, FSA / FSK:
FSA
Nom. size FSA/FSK:
127
Material, O-ring/sealing disc:
NBR
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSA-254-2.0/-/12-SO7/SO78 2xIB BV 1BAR
Material-No. 4497935
Approval/test certificate:
BV (Bureau Veritas)
Model, FSA / FSK:
FSA
Nom. size FSA/FSK:
254
Material, O-ring/sealing disc:
FPM
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSA-1000-2.0/-/12-SO7/SO78 2xIB BV 1BAR
Material-No. 4498296
Approval/test certificate:
BV (Bureau Veritas)
Model, FSA / FSK:
FSA
Nom. size FSA/FSK:
1000
Material, O-ring/sealing disc:
FPM
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSA-900-2.0/-/12-SO7/SO78 2xIB BV 1BAR
Material-No. 4499416
Approval/test certificate:
BV (Bureau Veritas)
Model, FSA / FSK:
FSA
Nom. size FSA/FSK:
900
Material, O-ring/sealing disc:
FPM
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSA-800-2.0/-/12-SO7/SO78 2xIB BV 1BAR
Material-No. 4499422
Approval/test certificate:
BV (Bureau Veritas)
Model, FSA / FSK:
FSA
Nom. size FSA/FSK:
800
Material, O-ring/sealing disc:
FPM
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSA-127-2.0/-/12-SO7/SO78 2xIB BV 1BAR
Material-No. 4499550
Approval/test certificate:
BV (Bureau Veritas)
Model, FSA / FSK:
FSA
Nom. size FSA/FSK:
127
Material, O-ring/sealing disc:
FPM
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSA-176-1.0/-/12-SO7/SO78 2xIB BV 1BAR
Material-No. 4499658
Approval/test certificate:
BV (Bureau Veritas)
Model, FSA / FSK:
FSA
Nom. size FSA/FSK:
176
Material, O-ring/sealing disc:
NBR
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSA-176-2.0/T/12-SO7/SO78 2xIB BV 1BAR
Material-No. 4501863
Approval/test certificate:
BV (Bureau Veritas)
Model, FSA / FSK:
FSA
Nom. size FSA/FSK:
176
Material, O-ring/sealing disc:
FPM
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSA-254-1.0/T/12-SO7/SO78 2xIB BV 1BAR
Material-No. 4501864
Approval/test certificate:
BV (Bureau Veritas)
Model, FSA / FSK:
FSA
Nom. size FSA/FSK:
254
Material, O-ring/sealing disc:
NBR
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSA-381-2.0/-/12-SO7/SO78 2xIB BV 1BAR
Material-No. 4502016
Approval/test certificate:
BV (Bureau Veritas)
Model, FSA / FSK:
FSA
Nom. size FSA/FSK:
381
Material, O-ring/sealing disc:
FPM
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSA-700-2.0/-/12-SO7/SO78 2xIB BV 1BAR
Material-No. 4504344
Approval/test certificate:
BV (Bureau Veritas)
Model, FSA / FSK:
FSA
Nom. size FSA/FSK:
700
Material, O-ring/sealing disc:
FPM
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSA-176-1.0/T/12-SO7/SO78 2xIB BV 1BAR
Material-No. 4506343
Approval/test certificate:
BV (Bureau Veritas)
Model, FSA / FSK:
FSA
Nom. size FSA/FSK:
176
Material, O-ring/sealing disc:
NBR
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSA-254-1.0/-/12-SO7/SO78 2xIB BV 1BAR
Material-No. 4506625
Approval/test certificate:
BV (Bureau Veritas)
Model, FSA / FSK:
FSA
Nom. size FSA/FSK:
254
Material, O-ring/sealing disc:
NBR
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSA-381-1.0/-/12-SO7/SO78 2xIB BV 1BAR
Material-No. 4506627
Approval/test certificate:
BV (Bureau Veritas)
Model, FSA / FSK:
FSA
Nom. size FSA/FSK:
381
Material, O-ring/sealing disc:
NBR
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSA-500-1.0/-/12-SO7/SO78 2xIB BV 1BAR
Material-No. 4506671
Approval/test certificate:
BV (Bureau Veritas)
Model, FSA / FSK:
FSA
Nom. size FSA/FSK:
500
Material, O-ring/sealing disc:
NBR
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSA-381-2.0/-/12-SO7/SO78 2xIB ABS 1BAR
Material-No. 4520512
Approval/test certificate:
ABS (American Bureau of Shipping)
Model, FSA / FSK:
FSA
Nom. size FSA/FSK:
381
Material, O-ring/sealing disc:
FPM
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
5050 1 B2 11 14 BA FSA RV
Operating/maintenance instructions EN

(0.69 MB)

FSA … SO7/SO78 2xIB Fluid level gauge with pilot operated non-returnvalve
Product brochure EN

(0.49 MB)

FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure EN

(1.13 MB)