FSKV with one or more variable switch points

HYDAC fluid level sensors with variable switch points, custom settings for individual monitoring of the fluid levels in your container. One or more switch points can be sent as an electrical signal and used as a warning message for level regulation. High media-resistance even for challenging fluids. Choose from sizes from 076 to 381 mm and extensive accessories. Round plug connectors M8 or M12, switch contacts available as changeover contacts. Temperature range of operating fluid -20°C to +95°C. Please ask us for assistance in making your selection.
Material number
GP_1000421788
learn more ...
Product Search
Filter selection
Reset filter
Nom. size FSA/FSK
Select all Reset selection

FSKV with one or more variable switch points


Nominal size 127 - 381Temperature range -20°C to +95°C
Grouped product items
FSKV-0127-0.0W-11103/H-/M12.000-2SP
Material-No. 3532134
Approval/test certificate:
No approval
Model, FSA / FSK:
FSKV
Nom. size FSA/FSK:
127
Material, O-ring/sealing disc:
NBR
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSKV-0176-0.0W-11103/H-/M12.000-2SP
Material-No. 3532906
Approval/test certificate:
No approval
Model, FSA / FSK:
FSKV
Nom. size FSA/FSK:
176
Material, O-ring/sealing disc:
NBR
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSKV-0254-0.0W-11103/H-/M12.000-2SP
Material-No. 3532912
Approval/test certificate:
No approval
Model, FSA / FSK:
FSKV
Nom. size FSA/FSK:
254
Material, O-ring/sealing disc:
NBR
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSKV-0381-0.0W-11103/H-/M12.000-2SP
Material-No. 3533091
Approval/test certificate:
No approval
Model, FSA / FSK:
FSKV
Nom. size FSA/FSK:
381
Material, O-ring/sealing disc:
NBR
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSKV-0254-0.0W-11103/H-/M12.000-1SP
Material-No. 3922623
Approval/test certificate:
No approval
Model, FSA / FSK:
FSKV
Nom. size FSA/FSK:
254
Material, O-ring/sealing disc:
NBR
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSKV-0127-0.0W-11103/H-/M12.000-1SP
Material-No. 3961116
Approval/test certificate:
No approval
Model, FSA / FSK:
FSKV
Nom. size FSA/FSK:
127
Material, O-ring/sealing disc:
NBR
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
FSKV-0381-0.0W-11103/H-/M12.000-1SP
Material-No. 4316823
Approval/test certificate:
No approval
Model, FSA / FSK:
FSKV
Nom. size FSA/FSK:
381
Material, O-ring/sealing disc:
NBR
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual FSK 2SP / FSKV
Operating/maintenance instructions EN

(0.85 MB)

FSKV Fluid level sensor - Variable switch points
Product brochure EN

(0.67 MB)

FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure EN

(1.13 MB)