Modular valves, direct-acting

Material number
GP_1000421888
learn more ...
Product Search
Filter selection
Reset filter
Switching function CX
Select all Reset selection
Nominal pressure – CX
Select all Reset selection
Nominal size DN CX
Select all Reset selection
Connection size CX
Select all Reset selection
Show more filters

Modular valves, direct-acting


Grouped product items
CX05M-2/2-D/C-2/10/100/012/24V-M12-M5
Material-No. 3595159
Approval/test certificate:
No approval
Series CX:
2/2-way module
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX05M-2/2-D/C-2/10/100/038/24V-1X-M6
Material-No. 3771304
Approval/test certificate:
No approval
Series CX:
2/2-way module
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX05M-2/2-D/C-2/10/100/014/24V-1X-M6
Material-No. 3771427
Approval/test certificate:
No approval
Series CX:
2/2-way module
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX05M-2/2-D/C-2/10/100/012/24V-1X-M6
Material-No. 3771428
Approval/test certificate:
No approval
Series CX:
2/2-way module
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX05M-2/2-D/C-2/15/100/012/24V-1X-M8
Material-No. 3771429
Approval/test certificate:
No approval
Series CX:
2/2-way module
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX05M-2/2-D/C-2/15/100/038/24V-1X-M8
Material-No. 3771430
Approval/test certificate:
No approval
Series CX:
2/2-way module
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX05M-2/2-D/C-2/15/100/034/24V-1X-M8
Material-No. 3771431
Approval/test certificate:
No approval
Series CX:
2/2-way module
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX05M-2/2-D/C-2/20/100/012/ 24V
Material-No. 3825860
Approval/test certificate:
No approval
Series CX:
2/2-way module
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX05M-2/2-D/C-2/20/100/034/ 24V-1X
Material-No. 3825863
Approval/test certificate:
No approval
Series CX:
2/2-way module
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX05M-2/2-D/C-2/20/100/100/ 24V
Material-No. 3825895
Approval/test certificate:
No approval
Series CX:
2/2-way module
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX05M-2/2-D/C-2/25/100/034/ 24V
Material-No. 3825897
Approval/test certificate:
No approval
Series CX:
2/2-way module
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX05M-2/2-D/C-2/25/100/100/ 24V-1X
Material-No. 3825900
Approval/test certificate:
No approval
Series CX:
2/2-way module
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX05M-2/2-D/C-2/25/100/114/ 24V
Material-No. 3825901
Approval/test certificate:
No approval
Series CX:
2/2-way module
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX05M-2/2-D/C-2/32/100/100/ 24V
Material-No. 3825903
Approval/test certificate:
No approval
Series CX:
2/2-way module
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX05M-2/2-D/C-2/32/100/114/ 24V
Material-No. 3825904
Approval/test certificate:
No approval
Series CX:
2/2-way module
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX05M-2/2-D/C-2/32/100/112/ 24V
Material-No. 3825906
Approval/test certificate:
No approval
Series CX:
2/2-way module
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX05M-2/2-D/C-2/10/100/034/24V-1X-M6
Material-No. 4042900
Approval/test certificate:
No approval
Series CX:
2/2-way module
Switching function CX:
NC
Nominal pressure – CX:
0–100 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX03M-2/2-D/C-2/25/040/034/ 24V-1X
Material-No. 3371685
Approval/test certificate:
No approval
Series CX:
2/2-way module
Switching function CX:
NC
Nominal pressure – CX:
0–40 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX03M-2/2-D/C-2/10/040/012/24V-1X-M5-M12
Material-No. 3371693
Approval/test certificate:
No approval
Series CX:
2/2-way module
Switching function CX:
NC
Nominal pressure – CX:
0–40 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
CX03M-2/2-D/C-2/10/040/014/24V-1X-M6
Material-No. 3438195
Approval/test certificate:
No approval
Series CX:
2/2-way module
Switching function CX:
NC
Nominal pressure – CX:
0–40 bar
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Page