Flexible bell housing with oil-air cooler
Compact HYDAC design and inexpensive solution
- Bell housing in accordance with VDMA 24561 Form C
- Unproblematic replacement of the forms A, B and C with one another possible in accordance with VDMA 24561
- Can be supplied for almost all hydraulic pumps
- Processing of both flange-mounting sides finished
- Bell housing with damping and cooling element (air-oil cooler)
- Fan wheel (mounted on the motor shaft) included in the scope of delivery
- For 2-pole, 4-pole, 6-pole IEC standard motors (1000–3000 rpm)
- Design B5, B35, V1, V15
- Mineral oil in accordance with DIN 51524, other media upon request
- With optional bell support foot bracket
- Horizontal or vertical installation possible
Cooling element:
- Supply and discharge with G3/4", gasket-sealing
- Max. 16 bar operating pressure
- Max. permitted oil temperature +100°C
- The maximum temperature difference between oil inlet and ambient temperature may not exceed 50°C
Delivery programme:
- Series 2001 for motor size 80 (0.55–0.75 kW with 1500 rpm)
- Series 200 for motor size 90S – 90L (1.1–1.5 kW with 1500 rpm)
- Series 250 for motor size 100L – 112M (2.2 – 4 kW with 1500 rpm)
- Series 300 for motor size 132S – 132M (5.5 – 7.5 kW with 1500 rpm)
- Series 350 for motor size 160M – 160L (11 – 15 kW with 1500 rpm)
- Series 3501 for motor size 180M – 180L (18.5 – 22 kW with 1500 rpm)
Material number
learn more ...
GP_1000422033
Product Search
Filter selection
Reset filter
Flexible bell housing with oil-air cooler
|
PTK-300/M/146,5/FB177-E
Material-No. 3006735
|
|
||||
|
PTK-350/M/204/FB072-E/F3
Material-No. 3006853
|
|
||||
|
PTK-350/M/198/FB328-E/F3
Material-No. 3009142
|
|
||||
|
PTK-300/M/184,5/FB094-E/F3
Material-No. 3009251
|
|
||||
|
PTK-350/M/228/FB134-E
Material-No. 3009415
|
|
||||
|
PTK-250/M/136,5/FB085-E/F3
Material-No. 3014543
|
|
||||
|
PTK-250/M/115/FB227-E
Material-No. 3014997
|
|
||||
|
PTK-3501/M/204/FB106-E
Material-No. 3015823
|
|
||||
|
PTK-250/M/127/FB329-E
Material-No. 3017456
|
|
||||
|
PTK-350/M/188/FB053-E
Material-No. 3019146
|
|
||||
|
PTK-3501/M/188/FB166-E
Material-No. 3019753
|
|
||||
|
PTK-3501/M/188/FB166-E/F3
Material-No. 3019754
|
|
||||
|
PTK-350/M/191,5/FB106-E
Material-No. 3020885
|
|
||||
|
PTK-3501/M/197,5/FB092-E
Material-No. 3021590
|
|
||||
|
PTK-350/M/218,5/FB173-E
Material-No. 3022364
|
|
||||
|
PTK-300/M/150/FB026-K/F3
Material-No. 3023614
|
|
||||
|
PTK-300/M/152,5/FB072-K
Material-No. 3025642
|
|
||||
|
PTK-300/M/152,5/FB072-K/F3
Material-No. 3025643
|
|
||||
|
PTK-300/M/168/FB044-E
Material-No. 3027690
|
|
||||
|
PTK-3501/M/204/FB122-K
Material-No. 3028249
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
PTK - Bell Housings with Flexible Pump Mounting with Oil/Air Cooler
Product brochure
EN
(0 MB)