Torsionally flexible couplings
Compensation for axial, radial and angular displacements
- Torsionally flexible
- Vibration-damping
- Axial plug-in
- Fail-safe
- Maintenance-free
- Hub materials: aluminium (Al), cast iron (GG/GGG), sintered metal (Si) and steel (ST)
- Coupling sprocket made of high-quality polyurethane
- Available coupling sizes 19 to 125 (motor installation size 56 to 315)
- NOTICE: not suitable for BERARMA pumps
Material number
learn more ...
GP_1000422049
Product Search
Filter selection
Reset filter
Torsionally flexible couplings
|
Kupplung 42/55-55/22,22F
Material-No. 3007085
|
|
||||
|
Kupplung 19/24-19x37/16
Material-No. 3009267
|
|
||||
|
Kupplung 48/60-60/38,07C
Material-No. 3009915
|
|
||||
|
Kupplung 75/90-80x110/A45x41 DIN5482
Material-No. 3010998
|
|
||||
|
Kupplung 42/55-48x75/TN3
Material-No. 3014674
|
|
||||
|
Kupplung 42/55-48X110/N35x2x16x9G DIN548
Material-No. 3014835
|
|
||||
|
Kupplung 55-55/48
Material-No. 3015536
|
|
||||
|
Kupplung 48/60-60/31,75 K
Material-No. 3016740
|
|
||||
|
Kupplung 75-75/63
Material-No. 3017255
|
|
||||
|
Kupplung 38/45-42/25 Alu
Material-No. 3017476
|
|
||||
|
Kupplung 24/28-28x50/TN2B ALU
Material-No. 3017653
|
|
||||
|
Kupplung 42/55-48/TN3
Material-No. 3017901
|
|
||||
|
Kupplung 55/70-65/38,1 C
Material-No. 3021136
|
|
||||
|
Kupplung 24-24/24
Material-No. 3021648
|
|
||||
|
Kupplung 24/28-28/17
Material-No. 3021874
|
|
||||
|
Kupplung 19/24-24/22.22 G
Material-No. 3022254
|
|
||||
|
Kupplung 42/55-48/SAE-12/24-Z14
Material-No. 3022519
|
|
||||
|
Kupplung 19/24-24/TN1 Alu
Material-No. 3022566
|
|
||||
|
Kupplung 24/28-28/TN1 Alu
Material-No. 3022567
|
|
||||
|
Kupplung 24/28-28/TN2A Alu
Material-No. 3022569
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Bell Housings Accessories
Product brochure
EN
(0.91 MB)