Search results for: 'AutoFilt®'
11
Results
in category
Products
Module
<p>Tried-and-tested operating principle – variable filter design</p><p><strong>Features</strong></p><ul><li class="libreak">Separation of solid particles from low viscosity fluids</li><li class="libreak">Conical filter elements provide greater efficiency</li><li class="libreak">Variable housing design</li></ul><p><strong>Advantages</strong></p><ul><li class="libreak">Fully automatic operation</li><li class="libreak">Ready-to-operate unit</li><li class="libreak">Maximum utilisation of the filter area</li><li class="libreak">Remote monitoring possible with smartphone or tablet</li><li class="libreak">Self-diagnosis, system diagnosis, process monitoring</li><li class="libreak">Bidirectional communication of component activity</li><li class="libreak">Open connectivity to all commonly used customer interfaces (1x Ethernet, variable flange settings 1x serial RS-232 C/RS 485)</li></ul>
Product category
Self-cleaning automatic filter with scanner technology (cleaning directly at the mesh)<p><strong>Features</strong></p><ul><li class="libreak">Self-cleaning automatic filter AutoFilt® RF15</li><li class="libreak">Separation of solid particles from fluids</li><li class="libreak">Thanks to various optionally available automation technologies, also suitable for Industry 4.0.</li></ul><p><strong>Advantages</strong></p><ul><li class="libreak">No external supply voltage</li><li class="libreak">No use of external fluid</li><li class="libreak">Stand-alone filter operation</li><li class="libreak">Very low flushing volumes</li><li class="libreak">No reduction in pressure during back-flushing</li><li class="libreak">Highly efficient back-flushing even under low pressure ratios</li></ul>
Product category
Automatic back-flushing filter for low installation heights<p><strong>Features</strong></p><ul><li class="libreak">Space-saving, horizontal design</li><li class="libreak">Pivoting lid device supplied as standard, for easy access to the inside of the filter</li><li class="libreak">Separation of solid particles from low viscosity fluids</li><li class="libreak">Conical filter elements provide greater efficiency</li></ul><p><strong>Advantages</strong></p><ul><li class="libreak">Ideal for confined systems as a retrofit in existing system</li><li class="libreak">Fully automatic function</li><li class="libreak">Ready-to-operate unit</li><li class="libreak">Maximum utilisation of the filter area</li></ul>
Product category
Self-cleaning automatic back-flushing filter with proven technology and vertical filter inlet<strong>Features</strong><ul><li class="libreak">Separation of solid particles from low viscosity fluids (coolants, water)</li><li class="libreak">Filtration ratings from 200 µm to 3000 µm</li><li class="libreak">Flow rates up to 4200 m3/h</li><li class="libreak">Conical filter elements provide greater efficiency</li><li class="libreak">Vertical filter inlet</li></ul><p><strong>Advantages</strong></p><ul><li class="libreak">Fully automatic operation</li><li class="libreak">Ready-to-operate unit</li><li class="libreak">Maximum utilisation of the filter area</li><li class="libreak">Isokinetic filtration and back-flushing</li></ul>
11
Results
in category
Topics & Solutions
The maritime industry is one of the most heavily regulated industries in the world. The safety of ships and their crews is the top priority – which is why the international regulations for ship design and operation are very strict. Emissions reductio ...
We work with you to rise to the challenges in the maritime industry and shipping. Whether it's in extreme offshore environmental conditions, potentially explosive atmospheres or under water – HYDAC supports system manufacturers, shipyards and shippin ...
Explore more magazine articles Contact us now Reduce costly servicing with the HYDAC system solution Converter platforms are in greater demand than ever before. Why: the distance between wind parks and the coast is constantly increasing, because the ...
Explore more magazine articles Whether it's automatic back-flushing filters, inline filters or screen basket filters, use our filter check to find the right filter for your application. Because clean process water will benefit your entire system.
Co ...
The pulp and paper industry is subject to many requirements because of its high water and electricity consumption. To ensure that these requirements are met at all times, HYDAC supplies system solutions that are both sustainable and energy-efficient. ...
Battery-powered drives, alternative fuels, hybrid systems and fuel cells – large stationary engines and ship drives are rising to the challenges of the transition to alternative energy. As a system supplier and service partner, HYDAC supports engine ...
In the oil and gas industry, world-wide know-how is in demand. Thanks to extensive expertise in hydraulics, fluid technology and process technology, HYDAC is your partner for onshore, offshore and subsea applications. We work with you to reach your s ...
Sustainable. Durable. Reliable. As one of the largest energy sources in the world, hydropower plants make an important contribution to environmentally-friendly power supply and energy storage. Together we are shaping the future of renewable energies ...
13
Results
in category
Downloads
AutoFilt® ATF TwistFlow Strainer
Filtration technology
Process filter, automatic back-flushing filter
Product brochure
No details
English
(2.69 MB)
AutoFilt® RF7 Backflushing Filter
Filtration technology
Process filter, automatic back-flushing filter
Product brochure
No details
English
(2.94 MB)
AutoFilt® RF5 Backflushing Filter
Filtration technology
Process filter, automatic back-flushing filter
Product brochure
No details
English
(878 KB)
AutoFilt® RF3 Backflushing Filter
Filtration technology
Process filter, automatic back-flushing filter
Product brochure
No details
English
(4.03 MB)
HYDAC AutoFilt® Automatic Filters. Product Overview.
Filtration technology
Process filter, automatic back-flushing filter
Product brochure
Process technology
Oil and gas
Shipping
English
(10.62 MB)
AutoFilt® RF10. Automatic Back-Flushing Filter
Product brochure
Shipping
English
(3.32 MB)
AutoFilt® RF9. Automatic Back-Flushing Filter
Product brochure
Shipping
English
(4.93 MB)
AutoFilt® RF15. Automatic back-flushing filter
Filtration technology
Process filter, automatic back-flushing filter
Product brochure
No details
English
(827 KB)
Is your file not listed?
To our download & media center