Search results for: 'ATEX valves'
5
Results
in category
Products
161.55563
Product category
<div id="c2409"><div><div><div><p>Radial piston pumps SRK-ATEX are extremely robust radial units with maximum reliability, even under the most extreme conditions, suitable for applications in potentially explosive environments.</p></div></div></div></div><div id="c2410"><div><table><tbody><tr><td>Operating pressure:</td><td>Up to 700 bar</td></tr><tr><td>Displacement:</td><td>0.24 to 8.14 cm³/rotation</td></tr><tr><td>Speed range:</td><td>1800 rpm</td></tr></tbody></table></div></div>
Product category
<div id="pdb-layout-2-cols"><div id="pdb-content"><div><div><p>The BIERI line of pumps consists of axial piston pumps, radial piston pumps, pump combinations (combination of high-pressure radial piston pumps with low-pressure gear pump or radial piston design), multi-outlet radial piston pumps and ATEX-certified radial piston pumps. BIERI pumps are suitable for a wide range of pressures and delivery rates.</p></div></div></div></div>
Product category
<div><p>Whether it be shipbuilding or machine tool, mobile crane or steel mill, machine construction or offshore, EX protection or laboratory applications. or even applications with hydrogen as a medium. Our extensive product range has the right pressure transmitter for your application.</p></div><div><p>Series</p><ul><li>HDA 4000, for mobile and stationary hydraulics, various interfaces (CAN, HART),<br /> Depending on version<br /> for explosive atmospheres with ATEX, CSA, IECEx approval,<br /> For applications with increased functional safety in acc. with EN ISO 13849-1 (PL d Cat. 3),<br /> With flush membrane,<br /> For shipbuilding and offshore with approval from:<br /> - American Bureau of Shipping<br /> - Lloyds Register of Shipping<br /> - Det Norske Veritas / Germanischer Lloyd<br /> - Bureau Veritas <div> </div></li><li>HDA 4000 / HDA 8000 for hydrogen applications</li><li>HDA 4800, extremely precise, for steel and rolling mills, laboratory applications, test benches</li><li>HDA 7000, for series applications in the industry and mobile sectors with tight installation spaces,<br /> - Compact design<br /> - Optionally CANopen-enabled<br /> - Optionally with front membrane</li><li>HDA 8000, for series applications in the industry and mobile sectors<br /> - With ECE type approval for road vehicles<br /> - Optionally for applications with increased functional safety in acc. with EN ISO 13849-1 (PL d Cat. 2) or DIN EN 61508 (SIL 2)</li><li> HPT 1000, for series applications in extremely small installation spaces<br /> - Small, compact design<br /> - Robust<br /> - Optionally CANopen/SAE J1939<br /> - Optionally with IO-Link interface<br /> - Optionally "smart"<br /> </li></ul><p>Technology</p><ul><li> Thick-layer strain gauge on ceramic membrane (low setting range)</li><li> Thin-film strain gauge on stainless steel membrane (low and high setting range)</li></ul><p> Standard setting ranges </p><p> from 0 to 1 and 0 to 600 / 2000 bar relative pressure, depending on version</p><ul><li>Up to 2.5 bar absolute pressure</li><li> Calibration also in PSI and MPa</li><li>Other setting ranges or special calibration on request</li></ul></div>
6
Results
in category
Topics & Solutions
Explore more magazine articles Solutions to your hysteresis, repeatability and speed requirements: contact our experts for your tailor-made industrial valve.
Contact us now Innovative & tailor-made: HYDAC is your partner for custom industrial valves ...
Explore more magazine articles Are you looking for a partner to help you implement solutions that comply with standards? Thanks to the expertise and many years of experience of our trained employees, we are on hand to help you. We support you with p ...
The safety of your machines and systems is our top priority. Errors in this area can have dramatic consequences. That's why we focus on providing a comprehensive consultation service tailored to national and international directives as well as supply ...
We work with you to rise to the challenges in the maritime industry and shipping. Whether it's in extreme offshore environmental conditions, potentially explosive atmospheres or under water – HYDAC supports system manufacturers, shipyards and shippin ...
In the oil and gas industry, world-wide know-how is in demand. Thanks to extensive expertise in hydraulics, fluid technology and process technology, HYDAC is your partner for onshore, offshore and subsea applications. We work with you to reach your s ...
Whether it’s displacement pumps or centrifugal pumps – HYDAC offers an extensive range of technology, products and services for pump manufacturers and operators. Always focused on your requirements so that your process media pumping is safe and relia ...
0
Result
in category
Downloads
Is your file not listed?
To our download & media center