AutoFilt ATF
Centrifugal separation with a defined filtration rating – outstanding performance due to hybrid technology
Features
- Suitable for wide fluctuation in the quality of untreated water
- Copes easily with high contamination loads
- No carry-over of contamination to the clean side
- 2-stage operating principle:
Stage 1: High contamination loads are tackled by the cyclone-like flow and it is this that achieves the filtration performance and efficiency of a centrifugal separator.
Stage 2: The conical filter element guarantees the filtration rating and prevents transfer of contamination to the clean side – irrespective of fluctuations in the operating conditions and the contamination density.
Advantages
- Consistent quality of filtrate
- Continuous filtration – constant self-cleaning
- No rotary parts – service-friendly and low-maintenance
- Also available as a system solution for higher flow rates
Material number
GP_1000480860
Product Search
Filter selection
Reset filter