3-way ball valves

HYDAC 3/2 directional change-over ball valves are units in compliance with DIN 2429 that are used to redirect a pressure fluid flow.
Like the 2/2 directional ball valve, the HYDAC 3/2 directional change-over ball valve is available in nominal diameters from 4 mm to 50 mm.
Advantages:
- Switch limitation thanks to stop pin and plate
- Easy actuation
- Compact, space-saving design
- Sealing principle with floating ball sealing on both sides
- Surface protection zinc-plated or zinc-nickel, chromium(VI)-free
Other device versions, e.g. for aggressive or gaseous media, are available on request for almost all applications.
On request we can supply quality test certificates to DIN 55350, Part 18.
Downloads
3D CAD models can be found in the product tree at the according products
Category
Language
Documents | Document No. | Language | Size | Download |
---|---|---|---|---|
Product brochure | ||||
5504 KHB3K Umschalt Kugelh SDE AIN V1 | 1000216153 | DE | 0 Mb | |
5504 KHB3K Umschalt Kugelh SEN AIN V1 | 1000216153 | EN | 0 Mb | |
5504 KHB3K Umschalt Kugelh SFR AIN V1 | 1000216153 | FR | 0 Mb | |
5504 KHB3K Umschalt Kugelh SEN AIN V1 | 1000216153 | ES | 0 Mb | |
5504 KHB3K Umschalt Kugelh SEN AIN V1 | 1000216153 | PT | 0 Mb |