
3-way change-over ball valves
Redirect and shut off your media with HYDAC 3-way block-type ball valves.
Available as an inexpensive and compact alternative to selector valves
with threaded port or as subplate mounting.
A large number of material, port and ball variants are available.
We will gladly help you to make your selection.
Product Search
Filter selection
Reset filter
Nominal size DN
0
Select all
Reset selection
Nominal size DN
Nominal pressure [bar]
0
Select all
Reset selection
Nominal pressure [bar]
Housing material, ball valve
0
Select all
Reset selection
Housing material, ball valve
Ball valve connection type
0
Select all
Reset selection
Ball valve connection type
Standard
0
Select all
Reset selection
Standard
Ball bore
0
Select all
Reset selection
Ball bore
Connection/flange designation
0
Select all
Reset selection
Connection/flange designation
Wrench size
0
Select all
Reset selection
Wrench size
Design of lever
0
Select all
Reset selection
Design of lever
Nominal pressure [MPa]
0
Select all
Reset selection
Nominal pressure [MPa]
Nominal pressure [Psi]
0
Select all
Reset selection
Nominal pressure [Psi]
Show more filters
Do you need a custom solution? You can send a product enquiry straight to our experts.