Multiway ball valves

Multiway ball valves
<div><ul><li>HYDAC 3 and 4 directional ball valves are units in compliance with DIN 2429 that are used to redirect and block a pressure fluid flow.</li></ul></div><div><p>HYDAC multiway ball valves have two different designs:</p><ul><li>KH3 nominal diameter from 4 mm to 20 mm</li><li>KH4 nominal diameter from 4 mm to 20 mm</li></ul><p> The advantages of these ball valves are: </p><ul><li> Visual switching position display by means of grooves on the actuation shaft</li><li> Switch limitation thanks to stop pin and plate</li><li> Fully seals thanks to pressure-supported seals</li><li>No manual readjustment of the seals as there are no glands</li><li>Also available in stainless steel</li></ul></div>
Shop By
Show all attributes
HYDAC Express

Downloads

3D CAD models can be found in the product tree at the according products
Category
Language
Documents Document No. Language Size Download
Product brochure
PRD_DOC_PRO_DE5503-KH3-KH4__SDE__AIN__V1.pdf 1000216154 DE 1.31 Mb
Search documents and data sheets here