HTS 8000
(Minimum order quantity 500 pieces)
The temperature switch series HTS 8000 has been specifically developed for the OEM market, e.g. in mobile applications. It is based on a silicon semiconductor device with corresponding evaluation electronics. All parts in contact with fluid are in stainless steel, and are welded together.
The transistor output is available with either an N/C or an N/O function.
The switch and switch-back point of the HTS 8000 is factory-set according to customer specification.
For the electrical connection, various built-in connection plugs are available. With a pressure resistance of 600 bar and excellent EMC characteristics, the HTS 8000 is ideal for use in harsh conditions.
- Accuracy: ≤ ± 1,5 % FS typ.
- Very compact design
- Exceptional EMC properties
- Long-term stability
Downloads for this category

HTS 8000 Temperature Switch for series applications
Document no.
1000451574
(0 MB)