
HTT 8000
(Minimum order quantity 500 pieces)
The HTT 8000 series of temperature transmitters was specifically developed for OEM applications e.g. in mobile applications. It is based on a silicon semiconductor device with corresponding evaluation electronics.
All parts in contact with fluid are in stainless steel, and are welded together.
Standard analogue output signals, e.g. 4 .. 20 mA, 0 to 5 V, 1 to 6 V or 0 ... 10 V) are available for integration into modern controllers.
Ratiometric output signals are also available.
For the electrical connection, various built-in connection plugs are available.
With a pressure resistance of 600 bar and excellent EMC characteristics, the HTT 8000 is ideal for use in harsh conditions.
- Accuracy: ≤ ± 1,5 % FS typ.
- Very compact design
- Exceptional EMC properties
- Long-term stability
Downloads for this category

HTT 8000 Temperature Transmitter for series applications
Document no.
1000451573
(0 MB)