Load-sensing directional valves

Load-sensing directional valves
Our load-sensing directional valves work with upstream pressure compensators for systems with constant and variable displacement pumps. Up to ten functions can be controlled independently of each other - as long as the required flow rate does not exceed the max. pump flow.<br /><br /> The operating methods range from hand lever to hydraulic, electro-hydraulic to electronic control units. Switching point monitoring sensors are also available. In addition, there are optimised main control spools for different applications.<br /><br /> The directional valves were developed with a focus on high precision, fine control and energy efficiency. The flexible structure and the compact design makes the directional valves suitable for a wide range of applications.

LX-3

The load-compensated HYDAC valve LX-3 for max. 100 l/min at the service port can control up to ten functions at the same time - as long as the required nominal flow does not exceed the maximum pump flow. The flexible structure and the compact design makes it suitable for a wide range of mobile applications.
To product overview

LX-6

The installation space and weight-optimised HYDAC valve LX-6 for max. 180 l/min at the service port focuses on optimising your precision, fine control and energy efficiency. The load-compensated product can switch up to ten functions simultaneously - as long as the required flow rate does not exceed the maximum pump flow.<br /><br /> One variant of the LX-6 is the LCX-6 valve based on the LX-6 valve series with a consistent focus on closed centre hydraulic systems with variable displacement pumps and compact design in terms of space / weight reduction.
To product overview